P-NUCLEO-AZURE1

NRND

具有Wi-Fi、传感器和连接到Microsoft Azure IoT的NFC的IoT节点的STM32 Nucleo套件

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The P-NUCLEO-AZURE1 STM32 Nucleo pack is a hardware kit composed of the following boards: NUCLEO-L476RG, X-NUCLEO-IDW01M1, X- NUCLEO-IKS01A2 and X-NUCLEO-NFC01A1. The P-NUCLEO-AZURE1 is supported by the FP-CLD-AZURE1 function pack expansion for the STM32 Open Development Environment. The software package contains ready-to-use binaries to quickly connect the STM32 Nucleo board to a cloud web dashboard for sensor data visualization.
The P-NUCLEO-AZURE1 used with FP-CLD- AZURE1 allows transmitting sensor data to the cloud and receiving commands from cloud applications.
Wi-Fi parameter configuration is also greatly simplified thanks to the supported NFC connectivity, which connects your device to the cloud and lets you jump-start end-to-end IoT development, to help you focus on adding custom functions.
  • 所有功能

    • NUCLEO-L476RG: STM32 Nucleo-64 development board with STM32L476RG MCU, supporting Arduino UNO R3 and ST morpho connectivity
    • X-NUCLEO-IDW01M1: Wi-Fi expansion board based on the SWPF01SA module
    • X-NUCLEO-IKS01A2: motion MEMS and environmental sensor expansion board
    • X-NUCLEO-NFC01A1: dynamic NFC tag expansion board based on M24SR
    • Out-of-the-box software support to connect the device to the Microsoft Azure IoT cloud using the FP-CLD-AZURE1 firmware package
    • RoHS compliant

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      FP-CLD-AZURE1

      批量生产

      支持Microsoft Azure云的遥测和器件管理应用IoT传感器节点的STM32Cube功能包

      STM32 ODE功能包软件 ST
      FP-CLD-AZURE1

      描述:

      支持Microsoft Azure云的遥测和器件管理应用IoT传感器节点的STM32Cube功能包
    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-L476RG

      批量生产

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L476RG

      描述:

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IDW01M1

      NRND

      STM32 Nucleo的Wi-Fi扩展板,基于SPWF01SA模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDW01M1

      描述:

      STM32 Nucleo的Wi-Fi扩展板,基于SPWF01SA模块

      X-NUCLEO-IKS01A2

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A2

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板

      X-NUCLEO-NFC01A1

      批量生产

      用于STM32 Nucleo的动态NFC标签扩展板,基于M24SR

      STM32 ODE连接硬件 ST
      X-NUCLEO-NFC01A1

      描述:

      用于STM32 Nucleo的动态NFC标签扩展板,基于M24SR

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
P-NUCLEO-AZURE1
NRND
CARD 工业 Ecopack2 -

P-NUCLEO-AZURE1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
P-NUCLEO-AZURE1 无法联系到经销商,请联系我们的销售办事处 -
NRND
ST 5A992C 5A002A1 ITALY 64.5 / 1

P-NUCLEO-AZURE1

核心产品

-

供货状态

NRND

Budgetary Price (US$)*/Qty

64.5 / 1

供应商

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A1

Budgetary Price (US$)* / Qty

64.5 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商