ROBOT-M24LR16E-A

评估

M24LR16E-R的演示板,仅用于归档

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ROBOT-M24LR16E-A is a ready-to-use PCB that features an M24LR16-R dual interface EEPROM IC connected to an I²C bus and a 20 mm x 40 mm 13.56 MHz etched RF antenna. It also features two LEDs, powered by the M24LR16E-R VOUTpin and an output connector. The ROBOT-M24LR16E-A has three functions:
Switch in the “LED” position: the robot demonstrates energy harvesting by powering the LED when a sufficient magnetic field is captured.
Switch in the “VOUT” position: the energy captured from the electromagnetic field is used to power an external application through the VOUTpin.
RF WIP/BUSY function: for the RF WIP/BUSY pin of M24LR16E-R, please refer to the M24LR16E-R datasheet for further details.
To demonstrate the energy harvesting function, the ROBOT-M24LR16E-A can be used in conjunction with ST DEMO-CR95HF-A demonstration board.
  • 所有功能

    • 20 mm x 40 mm 13.56 MHz inductive antenna etched on PCB
    • M24LR16E-R dual interface EEPROM
    • I²C connector
    • Energy harvesting output (VOUT) with a capacitance filtering circuit
    • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ANT1-M24LR16E

      评估

      M24LR16E-R的45 mm x 75 mm天线参考板,仅用于归档

      ST25 NFC/RFID天线 ST
      ANT1-M24LR16E

      描述:

      M24LR16E-R的45 mm x 75 mm天线参考板,仅用于归档

      ANT2-M24LR16E

      评估

      M24LR16E-R的20 mm x 40 mm天线参考板,仅用于归档

      ST25 NFC/RFID天线 ST
      ANT2-M24LR16E

      描述:

      M24LR16E-R的20 mm x 40 mm天线参考板,仅用于归档

      ANT7-M24LR16E

      评估

      M24LR16E-R双接口EEPROM的15 mm x 15 mm双层天线参考板,仅用于归档

      ST25 NFC/RFID天线 ST
      ANT7-M24LR16E

      描述:

      M24LR16E-R双接口EEPROM的15 mm x 15 mm双层天线参考板,仅用于归档
    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-M24LR011

      批量生产

      M24LR探索套件中包含的RF收发器板的相关M24LR应用软件

      ST25 - NFC / RFID软件 ST
      STSW-M24LR011

      描述:

      M24LR探索套件中包含的RF收发器板的相关M24LR应用软件

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
ROBOT-M24LR16E-A
评估
CONTRACTS 工业 Ecopack2 -

ROBOT-M24LR16E-A

Package:

CONTRACTS

Material Declaration**:

Marketing Status

评估

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
ROBOT-M24LR16E-A 无法联系到经销商,请联系我们的销售办事处 M24LR16E-R
评估
ST EAR99 NEC FRANCE 39.0 / 1k

ROBOT-M24LR16E-A

核心产品

M24LR16E-R

供货状态

评估

Budgetary Price (US$)*/Qty

39.0 / 1k

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

39.0 / 1k

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商