SPC574SADPT144S

批量生产

用于QFP144封装中SPC574Sx的嵌入式小型模块

下载数据摘要 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The Premium Evaluation Boards System supports the 32-bit SPC574Sx STMicroelectronics' automotive microcontrollers. The complete system consists of an SPC58XXMB/SPC57XXMB motherboard and an SPC574SADPTx daughter card which plugs into the motherboard. Different daughter cards are available for evaluating the whole family of device in all supported packages. All daughter cards are similar in design and concept.
The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN and FlexRAY).
The daughter card itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed.
The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.
  • 所有功能

    • SPC574SADPT144S, SPC574SADPT244S
      • Open top MCU socket
      • Flexible MCU clocking options:
        • 40 MHz crystal EVB clock circuit
        • 8 MHz EVB clock oscillator circuit
        • External clock via SMA connector
      • User reset switch with reset status LEDs
      • 14-pin standard JTAG connector
      • 34-pin connector for Nexus 2 interface
      • 38-pin Mictor connector for Nexus level 3+ debug and trace interface
      • Minimodule dimension: 127 mm X 114 mm
      • Standard connectors to SPC58XXMB/SPC57XXMB
    • SPC58XXMB/SPC57XXMB
      • SPC57 modular evaluation system
      • Single 12 V external power supply
      • Four on-board regulators:
        • 5.0 V, 3.3 V and 1.25 V switching regulators
        • 5 V linear regulator for the ADC supplies and references
      • Master power switch and regulator status LEDs
      • Two 240-way high-density expansion connectors for MCU daughter cards
      • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
      • RS232/SCI physical interface and standard DB9 female connector
      • One FlexRAY channels interface with a DB9 connector (for both transceivers) and two alternative connectors
      • LINFlexD interface with two different style connectors
      • Two high speed CAN-FD channels and two female standard DB9 connectors
      • One potentiometer for analog voltage input and four user switches and 4 user LEDs, freely connectable

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      SPC5-UDESTK

      批量生产

      包含软件许可证的SPC5 MCU USB/JTAG调试器(由PLS提供)

      SPC5x微控制器调试硬件 ST
      SPC5-UDESTK

      描述:

      包含软件许可证的SPC5 MCU USB/JTAG调试器(由PLS提供)
    • 产品型号
      状态
      描述
      类型
      供应商

      SPC58XXMB

      批量生产

      Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

      SPC5 汽车微控制器评估工具 ST
      SPC58XXMB

      描述:

      Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

质量与可靠性

产品型号 Marketing Status 符合RoHS级别 材料声明**
SPC574SADPT144S
批量生产
Ecopack1

SPC574SADPT144S

Package:

Ecopack1

Material Declaration**:

Marketing Status

批量生产

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC574SADPT144S 无法联系到经销商,请联系我们的销售办事处 Buy Direct -
批量生产
ST EAR99 NEC - ITALY - 847.0 / 1

SPC574SADPT144S

核心产品

-

供货状态

批量生产

Budgetary Price (US$)*/Qty

847.0 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

847.0 / 1

Specific features

-

Country of Origin

ITALY

WEEE Compliant

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商