SPC57K-Discovery

批量生产

SPC574 K系列的探索套件 - 配有SPC574K72E5 MCU

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The SPC57K-Discovery board helps you to discover SPC57K line Power Architecture®Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price. Free ready-to-run application firmware examples are available inside SPC5Studio on www.st.com to support quick evaluation and development.
SPC5studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers.
SPC5Studio includes Hightec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.
The MCUs SPC57K family targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, as well as low-end hybrid applications. It is designed to address all Automotive Applications but as well industrial safety oriented applications.
The SPC57K devices featured specific functions to make automotive applications with integrity level up to ASIL D of ISO 26262.
An E2E Community is available on ST WEB
  • 所有功能

    • Microcontroller SPC574K72E5
      • Two main 32-bit Power Architecture CPU's core 200z4 running in lockstep
      • One 32-bit Power Architecture CPU's core I/O processor core e200z2
      • 2624 KB on-chip flash memory
    • On-board USB-JTAG PLS debugger and HW selection mode to use a stand-alone JTAG debuggers.
    • Board power supply through external +12V PSU.
    • Communication interfaces
      • JTAG interface (2x7 male 100mil)
      • USB port (mini -B)"CAN with DB9 male connector and CAN FD transceiver."FlexRay
      • ETHERNET port
      • 40 MHz crystal.
      • Reset button.
      • User push button and 3 user LEDs
      • Extension headers (4x37 pin - 100 mil) for all device pins and for quick connection to prototyping and evaluation boards, additional modules and evaluation probing.
      • Board size 150 x 100mm.

您可能还会喜欢...

特别推荐

相关产品

汽车用微控制器

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      SPC5-UDESTK

      批量生产

      包含软件许可证的SPC5 MCU USB/JTAG调试器(由PLS提供)

      SPC5x微控制器调试硬件 ST
      SPC5-UDESTK

      描述:

      包含软件许可证的SPC5 MCU USB/JTAG调试器(由PLS提供)
    • 产品型号
      状态
      描述
      类型
      供应商

      SPC5-STUDIO

      批量生产

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

      SPC5软件开发工具 ST
      SPC5-STUDIO

      描述:

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

质量与可靠性

产品型号 Marketing Status 符合RoHS级别 材料声明**
SPC574K-DISP
批量生产
Ecopack1

SPC574K-DISP

Package:

Ecopack1

Material Declaration**:

Marketing Status

批量生产

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC574K-DISP 无法联系到经销商,请联系我们的销售办事处 -
批量生产
ST EAR99 NEC - ITALY - 188.0 / 1

SPC574K-DISP

核心产品

-

供货状态

批量生产

Budgetary Price (US$)*/Qty

188.0 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

188.0 / 1

Specific features

-

Country of Origin

ITALY

WEEE Compliant

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商