产品概述
描述
The discovery board SPC582-DIS helps you to discover SPC58B Line Power Architecture® Microcontrollers with full access to CPUs, I/O signals and peripherals at budget price. Dedicated connectors allow plugging Arduino shields (Arduino-compatible).Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.
SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low-level drivers. SPC5Studio includes a free GCC compiler. SPC5Studio is available for free download.
The SPC58 B Line is designed to address automotive vehicle body and gateway applications but as well industrial oriented applications.
The SPC58 B devices feature specific functions to make automotive applications with integrity level up to ASIL-B of ISO 26262. An E2E Community is available on ST WEB.
-
所有功能
- SPC582B 32-bit z2 core @80Mhz CPU, 32-bit Power Architecture® Technology CPU, 1MB Code Flash in eQFP64 package.
- On-board USB-JTAG PLS debugger and dedicated optional connector to plug a stand-alone JTAG debugger.
- USB Virtual Communication port.
- Two types of extension resources:
- Arduino Uno Revision 3 connectivity
- Extension headers for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing.
- Flexible board power supply:
- USB port (mini B - 5V)
- external sources (DC): 7÷12 V, 5V or 3.3V and 5V
- Two push buttons: USER and RESET
- Eight LEDs
- 3 Integrated Programmer/Debugger
- 3 LEDs User
- 1 Reset
- 1 Power LED: +5V
- 40MHz Crystal
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Sep 2017 | 08 Sep 2017 |
应用手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
21 Oct 2020 | 21 Oct 2020 |
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Aug 2019 | 30 Aug 2019 |
用户手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Mar 2021 | 15 Mar 2021 | |||
07 Sep 2020 | 07 Sep 2020 | |||
15 Mar 2021 | 15 Mar 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jul 2017 | 27 Jul 2017 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jul 2017 | 27 Jul 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jul 2017 | 27 Jul 2017 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
SPC582B-DIS | 批量生产 | Ecopack1 | |
SPC582B-DIS
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC582B-DIS | 无法联系到经销商,请联系我们的销售办事处 | SPC582B | 批量生产 | ST | EAR99 | NEC | - | FRANCE | - | 118.0 / 1 |
核心产品
SPC582B供货状态
批量生产Budgetary Price (US$)*/Qty
118.0 / 1