ST proposes a wide range of NFC/RFID evaluation boards and development kits that may be used to perform a comprehensive evaluation of ST25 products and solutions while reducing development time.
Our Discovery kits include ready-to-use boards with all the necessary components to evaluate and develop prototypes based on specific device features for a variety of use cases, such as industrial, medical, access control or IoT applications.
Our ST25 Tag Bag kits let developers evaluate ST25T tag applications in real-life conditions. With memories ranging from 512 to 64 Kbits, these ready-to-use kits include both short- (ISO/IEC 14443 Type A and B) and long-range (ISO/IEC 15693) tag ICs.
Compatible with Arduino® UNO R3 connectors, ST has a wide range of Nucleo expansion boards (X-NUCLEO-NFC) based on STM8 or STM32 Nucleo boards for testing designs and prototypes leveraging the functionality and performance of our ST25 NFC / RFID tag and reader ICs.
Easy-to-use and customer-oriented, these tools are complemented by a comprehensive range of documentation, including circuit diagrams and BOM (Bills of Material), serving as reference for future application development.
All the embedded software required to operate the devices in an embedded application, as well as example codes, is also provided.
精选 视频
- STEVAL-SMARTAG1 NFC Dynamic Tag sensor node evaluation board
- PLUG-CR95HF-B Development board for CR95HF , Documentation purpose only
- X-NUCLEO-NFC02A1 Dynamic NFC tag expansion board based on M24LR for STM32 Nucleo
- X-NUCLEO-NFC03A1 NFC card reader expansion board based on CR95HF/ST25R95 for STM32 Nucleo
- ST25-TAG-BAG-U Bag for the ST25TA and ST25TV series NFC tags
- M24SR-DISCOVERY Discovery kit for the M24SR series - Dynamic NFC/RFID tag
- X-NUCLEO-NFC01A1 Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo
- EVAL-ST95HF Evaluation board for ST95HF
- ST25RU3993-HPEV ST25RU3993 reader IC evaluation board
- FLEX-M24LR04E 45 mm x 75 mm flexible antenna reference board for M24LR04E-R Dual Interface EEPROM, Documentation purpose only
- ST25DV-DISCOVERY Discovery kit for ST25DV04K Dynamic NFC/RFID tag IC with fast transfer mode capability
- ST25RU3993-EVAL ST25RU3993 reader IC evaluation board
- ST25R3916-EMVCO EMVCo reference design for the ST25R3916 high performance NFC universal device
- CLOUD-ST25TA02KB Evaluation board for ST25TA series
- ST25R3911B-EMVCO EMVCo reference design for the ST25R3911B high performance HF reader
- ST25-TAG-BAG-A Bag for the ST25TA series NFC tags
- X-NUCLEO-NFC04A1 Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo
- ST25TV-eSEAL Discovery board for the ST25TV02K NFC Forum Type 5 tag IC
- ST25-TAG-BAG-E Bag for the ST25TA series NFC tags
- ST25R3911B-DISCO Discovery kit for ST25R3911B high performance HF reader / NFC initiator with 1.4 W output power, VHBR and AAT
- X-NUCLEO-NFC05A1 NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos
- ST25R3916-DISCO Discovery kit for the ST25R3916 high performance NFC universal device and EMVCo reader
- ST25DV-PWM-eSET Discovery kit for the ST25DV-PWM NFC/RFID tag IC
- M24LR-DISCOVERY Discovery kit for CR95HF Reader & M24LR04E Dynamic NFC / RFID Tags with energy harvesting
- ROBOT-M24LR16E-A Demonstration board for M24LR16E-R, Documentation purpose only
- ST25-TAG-BAG-UB Set of ST25TA and ST25TV series NFC tags
- X-NUCLEO-NFC06A1 NFC card reader expansion board based on ST25R3916 for STM32 and STM8 Nucleos