ST25R3911B-EMVCO

批量生产

ST25R3911B高性能HF读写器的EMVCo参考设计

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST25R3911B-EMVCO reference design is a ready to use contactless payment terminal implementing a complete EMVCo Level 1 software stack. It allows contactless testing to be made with appropriate test systems, according to the EMVCo specifications. The ST25R3911B-EMVCO reference design is equipped with a 2.4 inch resistive touch panel, surrounded by a two turn RF antenna, it shows a typical use case in contactless payment.
The STM32L476 100-pin LQFP MCU serves as host controller for the ST25R3911B and connected peripherals.
  • 所有功能

    • Based on ST25R3911B high performance HF reader with 1.4 W output power
      • ISO14443A, ISO14443B (more protocols supported on ST25R3911B-DISCO kit)
      • Up to 1.4 W output power with differential antenna
      • DPO (Dynamic Power Output)
      • User selectable and automatic gain control
      • QFN32, 5 mm x 5 mm package
    • STM32L476 32-bit microcontroller with 1 Mbyte of Flash memory
    • 65 mm x 74 mm, two turn antenna etched on the PCB
    • Micro-USB connector for communication with the host PC and board supply
    • Integrated ST-LINK/V2 for programming and debugging of the STM32L476
    • 2.4 inch resistive touch TFT connected in 16 bit parallel mode
    • S-Touch controller
    • Comprehensive Device Test Environment (DTE) for control of the EMVCo Level 1 firmware

特别推荐

相关应用

功能

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
ST25R3911B-EMVCO
批量生产
CONTRACTS 工业 Ecopack2 -

ST25R3911B-EMVCO

Package:

CONTRACTS

Material Declaration**:

Marketing Status

批量生产

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
ST25R3911B-EMVCO 无法联系到经销商,请联系我们的销售办事处 ST25R3911B
批量生产
- EAR99 NEC AUSTRIA 199.0 / 1

ST25R3911B-EMVCO

核心产品

ST25R3911B

供货状态

批量生产

Budgetary Price (US$)*/Qty

199.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

199.0 / 1

Country of Origin

AUSTRIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商