STDES-BLUEPLUG2

批量生产

Smart plug reference design based on BLUENRG-M2SP

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STDES-BLUEPLUG2 is a reference design for home-automation and Internet of Things (IoT) applications. The on-board BLUENRG-M2SP is compliant with Bluetooth Low Energy (BLE) specification 5.2 to allow secure communication of metering data from specific electrical loads to a smart phone with BLE support.
It supports multiple roles simultaneously and can act at the same time as Bluetooth smart master and slave device.
The device current consumption on AC mains is 3 to 7 mA.
The device acts as BLE peripheral device which can be connected to any smart device using the Android ST BLE PLUG app (available for free download on Google Play) to control and monitor the load and its energy parameters.
The app features load ON/OFF turning, scheduling, dimming and metering parameters.
The STDES-BLUEPLUG2 embeds an STPM32 metering chip for high accuracy measurement of power and energy in power line systems using shunt current sensors, a three-terminal TRIAC which controls the current through AC switching for various electrical system applications, and a non-isolated buck converter supply based on the VIPER06XS. This type of supply is ideal for the applications (like ST BLE PLUG) where a large amount of current is not needed and a small form factor is required.
The STDES-BLUEPLUG2 is a fully assembled board developed for performance evaluation only, not available for sale.
  • 所有功能

    • Smart Energy Meter design with wireless connectivity
    • BLE (Bluetooth Low Energy) v5.2 connectivity to:
      • control (turning ON/OFF)
      • display metering parameters
    • NFC interface: to configure the design and store the logs
    • Dimming of light for TRIAC dimmable load rated below 12 A
    • Rated voltage: 240/120 VAC (typ.)
    • Rated current: 12 A (typ.)
    • Power consumption of plug: 0.7 W (max.)
    • Instantaneous and averaged power
    • RMS and instantaneous voltage and current
    • BLUENRG-M2SP module radio certifications:
      • FCC certification: S9NBNRGM2SP
      • IC certification: 8976C-BNRGM2SP

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-BLUEPLUGFW

      批量生产

      Firmware for the STDES-BLUEPLUG2 reference design

      评估工具软件 ST
      STSW-BLUEPLUGFW

      描述:

      Firmware for the STDES-BLUEPLUG2 reference design

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STDES-BLUEPLUG2
批量生产
- 工业 - Yes

STDES-BLUEPLUG2
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
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STDES-BLUEPLUG2 无法联系到经销商,请联系我们的销售办事处 BLUENRG-M2SP,STPM32TR, VIPER06XS
批量生产
ST - - -

STDES-BLUEPLUG2

核心产品

BLUENRG-M2SP,STPM32TR, VIPER06XS

供货状态

批量生产

Budgetary Price (US$)*/Qty

供应商

ST

ECCN (US)

-

ECCN (EU)

-

Budgetary Price (US$)* / Qty

Country of Origin

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商