STDES-IOD002V1

批量生产

Dual channel IO-Link device reference design based on L6364Q and STM32L051

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STDES-IOD002V1 is a reference design board for a dual channel IO-Link device mounting the L6364Q transceiver, the STM32L051T8Y6TR microcontroller running STSW-IOD02L051, a 7-pin programming connector and a 10-pin expansion connector. The STDES-IOD002V1 compact size allows achieving high EMC immunity levels and makes the application suitable for the harsh industrial environments.
Thanks to a set of configurable drop jumpers and switches, combined with the source code of the STSW-IOD02L051, different configurations are possible.
The microcontroller can be programmed by a dedicated SWD 7-pin connector.
A 10-pin expansion connector allows the STDES-IOD002V1 to host external sensors with I2C control interface and up to two interrupts (e.g., IIS2MDC or ISM330DHCX).
The on-board push button is used to test the CQ line or to control the DIO line via the CTLD pin.
  • 所有功能

    • 5 to 35 V operating voltage range
    • Red LED and green LED for status diagnostics
    • IO-Link demo-stack running on STM32L051T8
    • 7-pin SWD programming connector
    • 10-pin connector for external sensor connection
    • Push button for IO-Link test purposes
    • Optimized layout to enhance EMC performances:
      • Radiated Emissions (EM Fields 30 MHz-1 GHz) < 40 dB µV/m
      • Immunity to conducted disturbance (150 kHz-80 MHz) ≤ 10 V
      • Immunity to RF EM Fields (80 MHz-1 GHz) ≤ 10 V/m
      • Immunity to RF EM Fields (1 GHz-2.7 GHz) ≤ 3 V/m
      • Immunity to surge pulse (500 Ohm coupling) ≤ ± 1.4 kV
      • Immunity to ESD contact/air ≤ ±4/±8 kV
      • Immunity to burst noise ≤ ±2 kV
    • RoHS and WEEE compliant

您可能还会喜欢...

特别推荐

相关应用

功能

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-IOD02L051

      批量生产

      STM32Cube application software for STDES-IOD002V1, with IO-Link demo stack, IODD file and internal temperature sensors monitoring

      评估工具软件 ST
      STSW-IOD02L051

      描述:

      STM32Cube application software for STDES-IOD002V1, with IO-Link demo stack, IODD file and internal temperature sensors monitoring

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STDES-IOD002V1
批量生产
CARD 工业 - Yes

STDES-IOD002V1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

-

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STDES-IOD002V1 无法联系到经销商,请联系我们的销售办事处 L6364Q, STM32L051
批量生产
ST - - -

STDES-IOD002V1

核心产品

L6364Q, STM32L051

供货状态

批量生产

Budgetary Price (US$)*/Qty

供应商

ST

ECCN (US)

-

ECCN (EU)

-

Budgetary Price (US$)* / Qty

Country of Origin

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商