产品概述
描述
The STEVAL-BFA001V1B is an industrial reference design kit designed for condition monitoring (CM) and predictive maintenance (PdM). The hardware development kit consists of an industrial sensor board (STEVAL-IDP005V1), an adapter for the ST-LINK/V2-1 programming and debugging tool (STEVAL-UKI001V1), a 0.050” 10-pin flat cable, a 4-pole cable mount connector plug with male contacts and an M12 female connector with a 2 m cable.The firmware package includes dedicated algorithms for advanced time and frequency domain signal processing and analysis of the 3D digital accelerometer with 3 kHz flat bandwidth. The package includes drivers for pressure, relative humidity and temperature sensor monitoring. Audio algorithms for acoustic emission (AE) are also part of the package.
The firmware runs on the high performance STM32F469AI, ARM® Cortex®-M4, 32-bit microcontroller and the sensor data analysis results are sent via wired connectivity based on IO-Link device transceiver (IO-Link stack protocol not included).
The STEVAL-BFA001V1B reference design is suitable for monitoring motors, pumps and fans, and can accelerate the development of predictive maintenance solutions.
The package also allows connection with the STEVAL-IDP004V1 IO-Link master capable, multi-port evaluation board; a PC GUI included in the package displays the algorithms output and sensor data. The data can also be displayed on a PC using a common terminal emulator by simply connecting the STEVAL-IDP005V1 to a PC through the STEVAL-UKI001V1 adapter and ST-LINK/V2-1 included on any STM32 Nucleo-64 development board.
The package includes an industrial M12 cable for power or connection with a master port. The connection is managed using a standard multipolar cable with one wire used for IO-Link data, one for the L+ line (positive supply voltage pole) and one for the L- line (negative supply voltage pole).
The layout is designed to meet IEC61000-4-2/4 and EN60947 requirements for industrial applications.
The STEVAL-IDP005V1 is specifically designed with dimensions (50mm x 9mm x 9mm) that reflect real industrial applications and needs.
The firmware is freely available on STSW-BFA001V1.
-
所有功能
- Compact solution for condition monitoring and predictive maintenance based on 3D digital accelerometer, environmental and acoustic MEMS sensors
- Main supply voltage: 18 V - 32 V
- Main components:
- 32-bit ARM® Cortex®-M4 core for signal processing and analysis (STM32F469AI)
- iNEMO 6DoF (ISM330DLC)
- Absolute digital pressure sensor (LPS22HB)
- Relative humidity and temperature sensors (HTS221)
- Digital microphone sensors (MP34DT05-A)
- IO-Link PHY device (L6362A)
- EEPROM (M95M01-DF) for data storage
- Step-down switching regulator and LDO regulator (L6984 and LDK220)
- Complete set of firmware demo examples based on 3D accelerometer library with advanced frequency and time domain signal processing for predictive maintenance, including:
- Programmable FFT size (512, 1024, 2048)
- Programmable FFT averaging
- Programmable overlapping
- Programmable windowing (Flat Top, Hanning, Hamming)
- Speed RMS moving average, acceleration max. peak
- Programmable threshold for warning and alarm conditions in spectral band
- Microphone algorithms for:
- PDM to PCM
- Sound pressure
- Audio FFT
- IO-Link PHY using the L6362A Device transceiver for data communication with host unit
- M12 industrial connector
- SWD connector for debugging and programming capability
- Reset button
- Expansion connector with GPIO, ADC, I2C bus
- Designed to meet IEC industrial standard requirements
- WEEE compliant
- RoHS compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Feb 2019 |
06 Feb 2019
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Nov 2020 |
09 Nov 2020
|
简报 (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2018 |
04 Dec 2018
|
|||
08 Apr 2019 |
08 Apr 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 30 Jul 2018 |
30 Jul 2018
|
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Jul 2018 |
30 Jul 2018
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Jul 2018 |
30 Jul 2018
|
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STEVAL-BFA001V1B |
NRND
|
CARD | 工业 | Ecopack2 | Yes |
|
STEVAL-BFA001V1B
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-BFA001V1B | 4 distributors | HTS221, ISM330DLC, LP25HB, M95M01-DF, MP34DT05-A, L6362A |
NRND
|
ST | EAR99 | NEC | ITALY | 120.0 / 1 |
核心产品
HTS221, ISM330DLC, LP25HB, M95M01-DF, MP34DT05-A, L6362A供货状态
NRNDBudgetary Price (US$)*/Qty
120.0 / 1