STEVAL-CCA029V1

批量生产

基于TDA7491LP的5 W + 5 W D类音频放大器演示板

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-CCA029V1 demonstration board is designed for the evaluation of the TDA7491LP dual BTL class-D audio amplifier. Due to its high efficiency, the device, assembled in the PSSO36 (slug-down) package, is capable of dissipating heat without any heatsink. Jumpers on the board allow the configuration of the amplifier in order to verify all the features as single-ended or differential inputs, fixed gain settings. Microswitches are also provided to enable the standby and mute functions.
  • 所有功能

    • 5 W + 5 W continuous output power at THD = 10%, RL = 8 Ω, VCC = 9 V
    • 5 W + 5 W continuous output power at THD = 10%, RL = 4 Ω, VCC = 6.5 V
    • Power supply voltage range: 5 V to 14 V
    • Number of channels: 2 BTL (bridge tied load) stereo
    • Load impedance: 4 Ω to 8 Ω
    • Gain settings: 20 dB, 26 dB, 30 dB, 32 dB
    • Undervoltage protection (UVP): 4 V
    • External synchronization
    • RoHS compliant

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-CCA029V1
批量生产
CARD 工业 Ecopack2 -

STEVAL-CCA029V1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-CCA029V1 无法联系到经销商,请联系我们的销售办事处 TDA7491LP
批量生产
- EAR99 NEC ITALY 82.0 / 1

STEVAL-CCA029V1

核心产品

TDA7491LP

供货状态

批量生产

Budgetary Price (US$)*/Qty

82.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

82.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商