产品概述
描述
The STEVAL-IDP004V2 evaluation board embeds the STM32F205RB microcontroller and four separate L6360 ICs. Communication with the ICs is implemented via I²C in master mode and is managed by the STM32F205RB MCU; each L6360 has its own address and shares the bus with the other devices.The STEVAL-IDP004V2 is developed to create a multi-port master based on serial asynchronous communication to support the IO-Link protocol.
Each node is equipped with an industrial M12 connector (as recommended by the standard) for connection with a single slave node using a cable (max. length 20 meters). The wire is a normal three-pole: one for the IO-Link bus, one for the L+ line (positive supply voltage pole) and one for the L- line (negative supply voltage pole).
The STEVAL-IDP004V2 board also includes RS-485 bus, CAN bus and USB hardware interfaces.
The layout is designed to meet the requirements for IEC61000-4-2/4/5 for industrial segment.
-
所有功能
- Master IO-Link stack embedded with read out protection
- Limitation of time of use (10000 minutes)
- Fully compatible with all IO-Link devices
- Main supply voltage 32 V maximum
- 4 L6360 IO-Link master transceiver ICs
- RS-485 serial interface
- CAN serial interface
- USB interface
- DC-DC converter
- On-board reverse polarity protection
- Designed to meet IEC requirement for industrial standards
- RoHS and WEEE compliant
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2019 | 21 Oct 2019 |
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Oct 2020 | 22 Oct 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Oct 2019 | 22 Oct 2019 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Oct 2019 | 22 Oct 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Oct 2019 | 22 Oct 2019 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STEVAL-IDP004V2 | 批量生产 | CARD | 工业 | Ecopack2 | Yes | |
STEVAL-IDP004V2
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IDP004V2 | 4 distributors | Buy Direct | L6360, STM32F205RB | 批量生产 | ST | 3A991A2 | NEC | ITALY | 148.0 / 1 |