STEVAL-IFP005V2

批量生产

基于VN751PT的高侧驱动器演示板

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The purpose of this design is to demonstrate the features of the VN751PT high-side driver. The application offers robustness and complies with EMC industrial standards.
It implements short-circuit/overload protection and thermal management as well, achieving best in class MTBF values.
The reference design is suitable for use in programmable logic controllers (PLCs) as well as to drive generic loads which require up to 2.5 A of nominal current (the typical current limitation is 4.5 - 5 A).
Thanks to the very low RDSon (only 60 mO Typ. @ 25 °C) the device allows very low power consumption during the operation and for this reason it represent an ideal solution for IP65 / IP67 requirements. The device is compliant with IEC 61131-2 (programmable controllers international standard).
  • 所有功能

    • RoHS compliant
    • Transil addition between TRIAC A2-G terminals
    • Overvoltage protection is not implemented on the board but some solder pads are available to implement it in two different ways:
    • Free development area with hole matrix available for application breadboard adaptation
    • 3 independent application programsHand dryer with infrared sensor and T1235H-6T switchBathroom fan with humidity sensor and ACS108 switchMulti-entrance room controller with push button and BTB08-600SW switch
    • Capacitive power supply (680 nF capacitor EPCOS B32923C36845 V ±10%Average output current: 16 mAStandby power losses < 0.3 W @ 230 V
    • Two potentiometers for setting sensor sensitivity and TRIAC turn-off delay
    • ICC connector for software adjustment
    • Varistor addition between mains voltage
    • Program selector (U2)

特别推荐

相关应用

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-IFP005V2
批量生产
CARD 工业 Ecopack2 -

STEVAL-IFP005V2

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IFP005V2 无法联系到经销商,请联系我们的销售办事处 VN751PT
批量生产
- EAR99 NEC ITALY 52.0 / 1

STEVAL-IFP005V2

核心产品

VN751PT

供货状态

批量生产

Budgetary Price (US$)*/Qty

52.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

52.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商