产品概述
描述
The STEVAL-IFP010V3 demonstration board is based on the VNI2140J, a monolithic device designed using ST’s VIPower technology for driving two independent resistive or inductive loads with one side connected to ground. Active current limitation prevents a drop in system power supply if the load is shorted. A built-in thermal shutdown protects the chip from overtemperature and short-circuit conditions. During an overload condition, the channel turns off and back on automatically in order to maintain the junction temperature between TTSD and TR. If this condition causes the case temperature to reach TCSD, the overloaded channel is turned off and will restart only when the case temperature has decreased down to TCR. If more than one channel is in overload, the TCSD restart will not be simultaneous in order to prevent high peak current from the supply. Non-overloaded channels continue to operate normally. The open-drain diagnostic outputs indicate overtemperature conditions and open load in the off-state.-
所有功能
- Output current: 1 A per channel
- Shorted-load protection
- Junction overtemperature protection
- Case overtemperature protection for thermal independence of the channels
- Non-simultaneous TCSD (thermal case shutdown) restart for the various channels
- Protection against loss of ground
- Current limitation
- Undervoltage shutdown
- Open load in off-state and short to VCCdetection
- Open-drain diagnostic outputs
- 3.3 V CMOS/TTL compatible inputs
- Fast demagnetization of inductive loads
- Conforms to IEC 61131-2 supply voltage: +4 V to +36 V
- RoHS compliant
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 May 2015 | 12 May 2015 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 May 2015 | 12 May 2015 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 May 2015 | 12 May 2015 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STEVAL-IFP010V3 | 批量生产 | CARD | 工业 | Ecopack2 | - | |
STEVAL-IFP010V3
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IFP010V3 | 无法联系到经销商,请联系我们的销售办事处 | VNI2140J | 批量生产 | - | EAR99 | NEC | ITALY | 64.0 / 1 |
核心产品
VNI2140J供货状态
批量生产Budgetary Price (US$)*/Qty
64.0 / 1