STEVAL-IFP028V1

批量生产

基于IPS160H的单路高侧驱动器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-IFP028V1 evaluation board is designed to help you analyze the functionality of the IPS160H single high-side switch for SIL2 and SIL3 compliant systems. The board meets application requirements for galvanic isolation between the user interface and the power interface through optical isolation implemented with two optocouplers, OPTO1 and OPT2, for forward signals to the device and for diagnostic feedback signals, respectively, in compliance with IEC 61000-4-2, IEC61000-4-4, IEC 61000-4-5 requirements.
The STEVAL-IFP028V1 can operate in the 8 to 60 V range, but operation of the red LED on the DIAG pin is only ensured above VCC = 12 V, and you must ensure that jumper J1 is open for supply voltages above 40 V to avoid permanent damage to the SMCJ40CA transient-voltage-suppression (TVS) diode. The board also optimizes thermal performance through a careful layout which includes a dedicated copper area connected to the exposed pad of the PSSO12 package, which also serves to dissipate heat.
You can use your PC to monitor the status of the output on the power side and receive fault information from the IPS160H DIAG pin by connecting the STEVAL-PCC009V2 interface board between your PC (via USB) and the STEVAL-IFP028V1 board (via 30-way flat cable), and then running the STSW-IPS16X GUI software, which is freely available on the ST website.
  • 所有功能

    • Operating voltage from 8 to 60 V
    • Operating current up to 2.5 A
    • Programmable cut-off delay time
    • Reverse polarity protection
    • Galvanic isolation on PCB
    • Input pins compatible with VCC rails
    • Green LED for channel ON/OFF status
    • Red LED for common diagnostics on:
      • Open load in OFF state
      • Cut-off
      • Thermal protection
      • Red LED functionality on DIAG pin guaranteed from VCC = 12 V
    • Microcontroller interface
    • IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5 compliant
    • RoHS compliant

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-IPS16X

      批量生产

      STEVAL-IFP028V1和STEVAL-IFP034V1的STSW-IPS16X GUI

      评估工具软件 ST
      STSW-IPS16X

      描述:

      STEVAL-IFP028V1和STEVAL-IFP034V1的STSW-IPS16X GUI
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-PCC009V2

      批量生产

      IBU电机控制和IPS通用接口

      电机控制解决方案评估板 --
      STEVAL-PCC009V2

      描述:

      IBU电机控制和IPS通用接口

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-IFP028V1
批量生产
CARD 工业 Ecopack2 -

STEVAL-IFP028V1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IFP028V1 无法联系到经销商,请联系我们的销售办事处 IPS160H
批量生产
ST EAR99 NEC ITALY 35.0 / 1

STEVAL-IFP028V1

核心产品

IPS160H

供货状态

批量生产

Budgetary Price (US$)*/Qty

35.0 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

35.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商