产品概述
描述
This evaluation board implements an 8-line protected digital input termination with serialized state transfer for Programmable Logic Controllers. It is based on the SCLT3-8BQ7 device. The SCLT3-8BQ7 enhances the I/O module density by cutting the dissipation (78 mW per input) and reducing the opto-transistor count. An adjustable digital filter and an LED driver are embedded in each input section. Its 2 MHz SPI peripheral output serializes the input state transfer to the I/O module controller.The STEVAL-IFP030V1 evaluation board illustrates the flexibility of the SCTL3-8BQ7 with: 8/16-bit mode with parity check, temperature and voltage alarms; daisy-chain capability; adjustable digital minimal filter time (20 µs /160 µs).
The STEVAL-IFP030V1 evaluation board can be chained with many other STEVAL-IFP030V1 evaluation boards.
The adapter board can be placed between the first STEVAL-IFP030V1 evaluation board of the chain and the STEVAL-PCC009V2 STM32x microcontroller evaluation board. This adapter provides 2 buses: isolated and non-isolated.
-
所有功能
- 8 inputs - 8-bit SPI output
- High side input with common ground
- 5 V voltage regulator
- Package: QFN 7 x 7 - 48L
- 30 V reverse polarity capable
- Adjustable current limiters
- LED output for visual status
- Optional 16-bit mode with parity check, temperature and voltage alarms
- Daisy chain capable
- Input digital filter with adjustable 20 to 160 µs delay
- Power dissipation 78 mW per channel
- RoHS compliant
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2015 | 18 Dec 2015 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 Jan 2016 | 15 Jan 2016 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2016 | 15 Jan 2016 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2016 | 15 Jan 2016 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STEVAL-IFP030V1 | 批量生产 | CARD | 工业 | Ecopack2 | - | |
STEVAL-IFP030V1
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IFP030V1 | 3 distributors | Buy Direct | SCLT3-8BQ7 | 批量生产 | ST | EAR99 | NEC | ITALY | 109.5 / 1 |