产品概述
描述
The STEVAL-IFP034V1 evaluation board is designed to analyze the IPS161H device functionality. It provides galvanic isolation between the user interface and the power interface through optical isolation implemented with optocouplers OPTO1 for forward signals to the device and OPT2 for diagnostic feedback signals.IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5 compliance is achieved by the IPS161H itself and the U1 component (the external TVS between VCC supply rail and power ground).
A dedicated GUI interface helps you test IPS161H functionality. To use it, ensure the STEVAL-IFP034V1 is connected via a 30-way flat cable to a STEVAL-PCC009V2, which is connected via USB to the PC running the GUI.
-
所有功能
- Operating voltage range: 8 to 60 V
- Operating current: 0.5 A max
- Programmable cut-off delay time
- Reverse polarity protection
- Galvanic isolation on PCB
- Input pins compatible with VCC rails
- Green LED for channel ON/OFF status
- Red LED for Common Diagnostics on:
- open load in OFF state
- cut-off
- thermal protection
- Microcontroller interface
- Compliant with IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5
- RoHS compliant
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 May 2019 | 15 May 2019 |
应用手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
27 Aug 2020 | 27 Aug 2020 | |||
28 Feb 2020 | 28 Feb 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 27 Jan 2017 | 27 Jan 2017 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jan 2017 | 27 Jan 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 May 2019 | 16 May 2019 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STEVAL-IFP034V1 | 批量生产 | CARD | 工业 | Ecopack2 | - | |
STEVAL-IFP034V1
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IFP034V1 | 3 distributors | Buy Direct | IPS161H | 批量生产 | ST | EAR99 | NEC | ITALY | 33.0 / 1 |