STEVAL-IHM023V3

批量生产

1 kW三相电机控制评估板,拥有L6390驱动器和STGP10H60DF IGBT

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-IHM023V3 evaluation board implements a 1 kW three-phase motor control application featuring L6390 high and low-side driver and the STGP10H60DF IGBT. The evaluation board is an AC-DC inverter that generates a three-phase waveform for driving two- or three-phase motors such as induction motors or PMSM motors up to 1000 W, with or without sensors. The STEVAL-IHM023V3 is a universal, fully evaluated and populated design consisting of a three-phase inverter bridge based on STMicroelectronics’ 600 V IGBT STGP10H60DF in a TO-220 package mounted on a heatsink, and the L6390 high-voltage high-side and low-side driver featuring an integrated comparator for hardware protection features such as overcurrent and overtemperature. The driver also integrates an operational amplifier suitable for advanced current sensing. Thanks to this advanced characteristic, the system achieves accurate and fast conditioning of the current feedback, addressing the typical requirements of field-oriented control (FOC). The board has been designed to be compatible with a single-phase mains, supplying from 90 VAC to 285 VAC or from 125 VDC to 400 VDC for DC voltage. With reconfiguration of the input sourcing, the board is suitable also for low-voltage DC applications up to 35 VDC.
  • 所有功能

    • Minimum input voltage: 125 VDC or 90 VAC
    • Maximum input voltage: 400 VDC or 285 VAC
    • Input voltage range with applied input voltage doubler from 65 VAC to 145 VAC
    • Voltage range for low-voltage motor control applications from 18 VDC to 35 VDC
    • Possibility to use auxiliary +15 V supply voltage
    • Maximum output power for motors: up to 1 kW
    • Regenerative brake control
    • Input inrush limitation with bypass relay
    • + 15 V auxiliary power supply based on buck converter with VIPer16
    • IGBT power switch STGP10H60DF in a TO- 220 package - compatible with other ST IGBTs or power MOSFETs in the TO-220 package
    • Fully populated board design with test points and isolated plastic cover for safety
    • Motor control connector for interface with the STM3210B-EVAL board and other ST motor control dedicated kits
    • Tachometer input
    • Hall/encoder inputs
    • Possibility to connect BEMF daughterboard for sensorless six-step control of BLDC motors
    • PCB type and size:
      • PCB material: FR-4
      • Double-sided layout
      • Copper thickness: 60 μm
      • Total dimensions of board: 127 mm x 180 mm
    • RoHS compliant

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-STM32100

      NRND

      STM32 PMSM FOC软件开发套件 - MC库(UM1052)

      STM32 固件 ST
      STSW-STM32100

      描述:

      STM32 PMSM FOC软件开发套件 - MC库(UM1052)

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-IHM023V3
批量生产
CARD 工业 Ecopack2 Yes

STEVAL-IHM023V3

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHM023V3 无法联系到经销商,请联系我们的销售办事处 L6390; STGP10H60DF
批量生产
ST EAR99 NEC ITALY 241.0 / 1

STEVAL-IHM023V3

核心产品

L6390; STGP10H60DF

供货状态

批量生产

Budgetary Price (US$)*/Qty

241.0 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

241.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商