STEVAL-IHM028V2

批量生产

2 kW三相电机控制评估板,拥有STGIPS20C60 IGBT智能功率模块

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The goal of the STEVAL-IHM028V2 product evaluation board is to present a universal, fully tested and populated design consisting of a 3- phase inverter bridge based on the 600 V, 17 A intelligent power module STGIPS20C60. The IPM itself consists of short-circuit rugged IGBTs with negative temperature co-efficiency. It also contains a wide range of auxiliary functions like undervoltage lockout and smart shutdown. Thanks to these advanced characteristics, the system has been specifically designed to achieve accurate and fast conditioning of the current feedback, matching the typical requirements for field oriented control (FOC).
This board can be used to evaluate a wide range of applications such as HVAC (air conditioners), power white goods and high-end single-phase power tools.
  • 所有功能

    • Complete solution for a 2 kW power inverter
    • HV supply mode: voltage 90 VAC to 285 VAC or direct DC line 125 V DC to 400 V DC
    • Input voltage range extended to +400 V, for PFC compliance
    • Input inrush limiter with bypassing relay
    • Brake feature with overvoltage comparator
    • Single- or three-shunt resistor current sensing method
    • Hall sensor or encoder input
    • Tachometer input
    • Overtemperature and overcurrent hardware protection
    • Active fan with automatic overtemperature switching
    • Compact and safe design
    • Universal conception for further evaluation with bread board and testing pins
    • RoHS compliant

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-STM32100

      NRND

      STM32 PMSM FOC软件开发套件 - MC库(UM1052)

      STM32 固件 ST
      STSW-STM32100

      描述:

      STM32 PMSM FOC软件开发套件 - MC库(UM1052)

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-IHM028V2
批量生产
CARD 工业 Ecopack2 -

STEVAL-IHM028V2

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHM028V2 无法联系到经销商,请联系我们的销售办事处 STGIPS20C60
批量生产
ST EAR99 NEC ITALY 364.0 / 1

STEVAL-IHM028V2

核心产品

STGIPS20C60

供货状态

批量生产

Budgetary Price (US$)*/Qty

364.0 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

364.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商