STEVAL-IHP007V1

NRND

用于街道照明的电源线通信模块

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-IHP007V1 evaluation board is a power line communication module addition to the STEVAL-ILH007V1 HID ballast module. It provides functions for the management of street lighting network architecture in the CENELEC A-B-D bands. The module is based on an STM32F103CBT7 ARM Cortex-M3 microcontroller and an ST7580 PSK narrow band power line modem with up to 28.8 kbps data rate. The embedded MCU can be easily replaced with an equivalent 48-pin MCU from the STM32F0, STM32F2, STM32F3 families with a few changes.
The module is designed to work with the STEVAL-ILH007V1 HID module, but can be associated with other lighting driver boards with a standard serial communication port.
Note that this board only functions in a network with an EVALKITST7580-1 board designated as the master; this is achieved via UART commands.
  • 所有功能

    • SM6T15CA: Transil 600 W TVS diode
    • SMAJ5.0CA-TR: Transil 400 W TVS diode
    • ST7580: FSK, PSK multi-mode power line networking system-on-chip
    • STM32F103CBT7: STM32 ARM-based 32-bit MCU
    • STPS1L30: low drop power Schottky rectifier 1 A, 30 V, 0.3 V
    • STTH1L06A: Turbo 2 ultrafast high voltage rectifier
    • RoHS compliant

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-IHP007FW

      NRND

      STEVAL-IHP007V1固件

      评估工具软件 ST
      STSW-IHP007FW

      描述:

      STEVAL-IHP007V1固件

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-IHP007V1
NRND
CARD 工业 Ecopack2 -

STEVAL-IHP007V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHP007V1 无法联系到经销商,请联系我们的销售办事处 ST7580; STM32
NRND
ST 5A002A1 5A002A1 ITALY 65.0 / 1

STEVAL-IHP007V1

核心产品

ST7580; STM32

供货状态

NRND

Budgetary Price (US$)*/Qty

65.0 / 1

供应商

ST

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

Budgetary Price (US$)* / Qty

65.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商