STEVAL-ILL030V1

NRND

基于STM32F102C6T6和STCS1APHR的LED照明控制系统,使用DMX512控制器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The purpose of the STEVAL-ILL030V1 demonstration board is to demonstrate the performance of ST devices in an LED lighting control application, using the DMX512 communication protocol demonstration firmware in transmitter, receiver and standalone modes. The USART (universal synchronous asynchronous receiver transmitter) module of the STM32F103C6 ARM 32-bit Cortex™-M3 microcontroller is used to transmit/receive data via an RS-485 transceiver. The transmitter sends DMX512 packets with a NULL START code, according to the DMX512 2008 standard.
  • 所有功能

    • Jumper settings to configure the board in transmitter, receiver or standalone mode
    • The STCS1A device provides dimming control of the on-board LEDs
    • Over/undervoltage protection using the STBP120 voltage protection device
    • Uses the ESDAULC6-3BP6 ESD protection device for advanced USB protection
    • Option of powering the LEDs through an external power supply, or through a 5 V power supply output from the STBP120
    • Board uses an internal clock source, without a crystal
    • Mini-B type USB connector can be used if power for LEDs is supplied separately from external source
    • RoHS compliant

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ILL030V1
NRND
CARD 工业 Ecopack2 -

STEVAL-ILL030V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILL030V1 无法联系到经销商,请联系我们的销售办事处 STM32F102C6T6, STCS1APHR
NRND
- 3A991A2 NEC ITALY 68.0 / 1

STEVAL-ILL030V1

核心产品

STM32F102C6T6, STCS1APHR

供货状态

NRND

Budgetary Price (US$)*/Qty

68.0 / 1

供应商

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

68.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商