STEVAL-ILL054V2

批量生产

电流高达4 A的高亮度LED驱动器,配备调光功能,基于LED2001,封装形式为HSOP8

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The purpose of the STEVAL-ILL054V2 evaluation board is to aid in the evaluation of the LED2001, an 850 kHz fixed switching frequency monolithic step-down DC-DC converter. The LED2001 is designed to operate as a precise constant current source with an adjustable current capability up to 4 A DC. The embedded PWM dimming circuitry features LED brightness control. The regulated output current is set by connecting a sensing resistor to the feedback pin.
The size of the overall application is minimized thanks to the high switching frequency and ceramic output capacitor compatibility.
The device is fully protected against overheating, overcurrent and output short-circuit.
  • 所有功能

    • 3.0 V to 18 V operating input voltage range
    • 850 kHz fixed switching frequency
    • 100 mV typical current sense voltage drop
    • PWM dimming
    • ±7% output current accuracy
    • Synchronous rectification
    • Internal current limiting
    • Thermal shutdown
    • RoHS compliant

特别推荐

相关应用

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ILL054V2
批量生产
CARD 工业 Ecopack2 -

STEVAL-ILL054V2

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILL054V2 无法联系到经销商,请联系我们的销售办事处 LED2001PHR
批量生产
- EAR99 NEC ITALY 33.0 / 1

STEVAL-ILL054V2

核心产品

LED2001PHR

供货状态

批量生产

Budgetary Price (US$)*/Qty

33.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

33.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商