产品概述
描述
The STEVAL-IOD003V1 evaluation board is based on the L6362A IO-Link PHY device with full integrated EMC protection (according to IO-Link v1.1 specification) and surge protection (according to IEC 60947-5-2). It provides an affordable and easy-to-use solution for the development of IO-Link and SIO applications, letting you easily evaluate the communication features and robustness of the L6362A. The on-board linear regulators (12 mA-3.3 V from L6362A and 100 mA-12 V from L78L12ABUTR) can be used to supply the microcontroller via the 24 V bus, instead of via USB.When the L78L12ABUTR is enabled (default configuration), you can also perform evaluation of complete industrial sensor modules by connecting the STEVAL-IOD003V1 to a NUCLEO-L073RZ (or NUCLEO-L053R8) board and an X-NUCLEO-IKS01A2 expansion board.
The STEVAL-IOD003V1 interfaces with the STM32 controller via UART and GPIO pins and is compatible with the Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.
-
所有功能
- L6362A IO-Link device transceiver main characteristics:
- IO-Link PHY layer
- Dedicated overload diagnostics pin
- UART interface
- Selectable 12 mA 3.3 V or 10 mA 5.0 V linear regulator
- Overload and overheating protections with non-dissipative cut-off function
- Full reverse polarity on IO-Link interface pins
- EMC protections (as per IO-Link v1.1)
- Surge protection (as per IEC 60947-5-2)
- DFN-12L (3x3x0.9 mm) package
- 6.5 to 35 V operating voltage range
- On-board 100 mA 12 V linear regulator (L78L)
- LEDs for status and diagnostics
- Ground and VCC wire break protections
- Compatible with STM32 Nucleo boards
- Equipped with Arduino UNO R3 connectors
- RoHS and China RoHS compliant
- L6362A IO-Link device transceiver main characteristics:
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2018 |
29 Jun 2018
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 06 Jul 2018 |
06 Jul 2018
|
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Jul 2018 |
06 Jul 2018
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Jul 2018 |
06 Jul 2018
|
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STEVAL-IOD003V1 |
批量生产
|
CARD | 工业 | Ecopack2 | - |
|
STEVAL-IOD003V1
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IOD003V1 | 4 distributors | Buy Direct | L6362A |
批量生产
|
ST | EAR99 | NEC | ITALY | 25.0 / 1 |