STEVAL-IPP002V1

NRND

符合IEC 61334-5-1标准的智能测量系统,用于AMI应用,基于STM32、ST7570 PLM和STPMC1/STPMS1芯片组

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-IPP002V1 demonstration board can be used as a guideline to designing a typical energy meter board for smart metering applications compliant with the IEC 61334-5-1 standard. It was designed to include advanced features as well as to fit the requirements for next generation energy meters. These extra features can be included in the board by modules for easy customizing.
  • 所有功能

    • Energy measurement by an external metrology board
    • S-FSK Power line communication up to 2.4 kbps
    • Data communication compliant with DLMS/COSEM specification
    • LCD display to show energy consumption information
    • USB and RS232/IrDA connectivity
    • Optional ZigBee® communication capability
    • Optional MEMS module support
    • Expansion capability for smartcard interface
    • RoHS compliant

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-IPP002V1
NRND
CARD 工业 Ecopack2 -

STEVAL-IPP002V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IPP002V1 无法联系到经销商,请联系我们的销售办事处 STM32; ST7570
NRND
- 3A991A2 NEC ITALY 280.0 / 1

STEVAL-IPP002V1

核心产品

STM32; ST7570

供货状态

NRND

Budgetary Price (US$)*/Qty

280.0 / 1

供应商

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

280.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商