STEVAL-ISA118V1

批量生产

使用Viper16的离线功率转换器演示板

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-ISA118V1 is an offline power converter in flyback topology with jittered fixed frequency. The board uses the VIPer16, allowing the application to handle up to approximately 6 W over a wide input voltage range, and up to about 10 W in the European single input voltage range. The VIPer16 can operate with or without an auxiliary winding; both options are implemented on the board. When operating with the auxiliary winding, it can achieve very low standby consumption. Available protection features include thermal shutdown with hysteresis, delayed overload and open-loop failure protection.
  • 所有功能

    • Offline converter for wide range input voltage
    • Output power: up 6 W
    • No need for auxiliary winding (selectable option)
    • 30 mW standby consumption (with auxiliary winding)
    • High efficiency tested in accordance with the ENERGY STAR®active mode method
    • EMI test pre-compliant to EN55022 Class B
    • RoHS compliant

特别推荐

相关应用

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ISA118V1
批量生产
CARD 工业 Ecopack2 -

STEVAL-ISA118V1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA118V1 无法联系到经销商,请联系我们的销售办事处 VIPER16LN
批量生产
- EAR99 NEC ITALY - 62.0 / 1

STEVAL-ISA118V1

核心产品

VIPER16LN

供货状态

批量生产

Budgetary Price (US$)*/Qty

62.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

62.0 / 1

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商