STEVAL-ISA129V1

批量生产

基于VIPer16H的16 V-280 mA非隔离离线高压转换器

下载数据摘要 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-ISA129V1 demonstration board is a 16 V - 280 mA application set in non isolated flyback topology using the VIPer16, a new off-line high voltage converter by STMicroelectronics. The VIPer16 features an 800 V avalanche rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, limiting current with adjustable set point, on-board soft-start, and safe auto-restart after a fault condition.
Moreover, the VIPer16 can work with or without the auxiliary winding. In the former case, it can reach very low standby consumption (< 50 mW at 265 Vac), while in the latter the IC is supplied by an internal current generator, thus eliminating the cost of the transformer auxiliary winding.
  • 所有功能

    • Input voltage range VIN: 90 VRMS - 265 VRMS
    • Output voltage VOUT: 16 V
    • Max output current IOUT: 0.28 A
    • Precision of output regulation VOUT_LF: ±5%
    • High frequency output voltage ripple VOUT_HF: 50 mV
    • Max ambient operating temperature TA: 60 °C
    • RoHS compliant

特别推荐

相关应用

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ISA129V1
批量生产
CARD 工业 Ecopack2 -

STEVAL-ISA129V1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA129V1 无法联系到经销商,请联系我们的销售办事处 Buy Direct VIPER16HN
批量生产
- EAR99 NEC ITALY - 68.0 / 1

STEVAL-ISA129V1

核心产品

VIPER16HN

供货状态

批量生产

Budgetary Price (US$)*/Qty

68.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

68.0 / 1

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商