STEVAL-ISA134V1

批量生产

基于VIPer06的12 V - 4 W - 115 kHz隔离反激式转换器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-ISA134V1 demonstration board is a a 12 V - 4 W power supply in isolated flyback topology using the VIPer06, a new off-line high voltage converter by STMicroelectronics. The VIPer06 features an 800 V avalanche rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, cycle-by-cycle current limit with adjustable set point, on-board soft-start and safe auto-restart after a fault condition.
Protection features available include thermal shutdown with hysteresis, delayed overload protection, and open loop failure protection (the latter available only if auxiliary winding is used).
This flyback converter design is suitable for various applications, such as external adapter or as an auxiliary power supply in consumer equipment.
  • 所有功能

    • AC main input voltage VIN: 85 VAC- 265 VAC
    • Main frequency fL: 50 Hz; 60 Hz
    • Output voltage VOUT: 12 V
    • Max output current IOUT: 333 mA
    • Precision of output regulation ΔVOUT_LF: ± 5%
    • High frequency output voltage ripple: ΔVOUT_HF50 mV
    • Min active mode efficiency ηAV = 71%
    • Max ambient operating temperature: TAMB = 60 °C

特别推荐

相关应用

工业

通信设备, 计算机和外围设备

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ISA134V1
批量生产
CARD 工业 Ecopack2 -

STEVAL-ISA134V1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA134V1 无法联系到经销商,请联系我们的销售办事处 VIPER06HN
批量生产
- EAR99 NEC ITALY - 55.0 / 1

STEVAL-ISA134V1

核心产品

VIPER06HN

供货状态

批量生产

Budgetary Price (US$)*/Qty

55.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

55.0 / 1

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商