STEVAL-ISA141V2

批量生产

基于STBB3JCC的2 A高效单电感器件降压-升压DC-DC转换器和高亮度白色LED驱动器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-ISA141V2 is a product evaluation board based on the STBB3JCC fixed frequency, high efficiency, buck-boost DC-DC converter. The STBB3JCC is capable of driving a HB WLED from a 1.8 V to 5.5 V input voltage supplied by a one cell Li-Ion battery. Thanks to its high switching frequency (2 MHz) it is possible to reduce the size and cost of the external power components. Low FB voltage (100 mV) reduces power dissipation across the external sensing resistor and maximizes the LED current.
  • 所有功能

    • 100 mV voltage feedback
    • Input voltage range from 1.8 V to 5.5 V
    • 2 A output current at 3.3 V in buck mode (VIN = 3.6 V to 5.5 V)
    • 800 mA output current at 3.3 V in boost mode (VIN 2.0 V)
    • Typical efficiency greater than 94%
    • ± 2% DC feedback voltage tolerance
    • Automatic transition between step-down and boost mode
    • Adjustable output voltage from 1.2 V to 5.5 V
    • Power save mode (PS) at light load
    • 2.0 MHz fixed switching frequency
    • Adjustable switching frequency up to 2.4 MHz (by external synchronous square signal)
    • Device quiescent current less than 50 A
    • Load disconnect during shutdown
    • Shutdown function and soft-start
    • Shutdown current < 1 A
    • Available in Flip Chip 20, pitch = 0.4 mm
    • RoHS compliant

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ISA141V2
批量生产
CARD 工业 Ecopack2 -

STEVAL-ISA141V2

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA141V2 无法联系到经销商,请联系我们的销售办事处 STBB3JCC
批量生产
- EAR99 NEC ITALY - 42.0 / 1

STEVAL-ISA141V2

核心产品

STBB3JCC

供货状态

批量生产

Budgetary Price (US$)*/Qty

42.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

42.0 / 1

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商