STEVAL-ISA187V1

批量生产

基于A6985F的38 V,0.5 A同步降压开关稳压器评估板

下载数据摘要 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-ISA187V1 is a product evaluation board based on the ST synchronous step-down switching regulator A6985F, which can deliver up to 0.5 A and, with its 100% duty cycle ability to withstand cold crank events and wide input operating voltage range, represents the ideal choice for battery-powered automotive systems. Synchronous rectification helps achieve higher efficiency at full load as well as application compactness, while high-frequency switching (programmable up to 2 MHz) helps reduce the cost and size of power passive components while remaining outside the AM band. The device can operate in low consumption mode (LCM), with a quiescent current of 30 μA at VIN=12 V and VOUT= 3.3 V that ensures high efficiency under light load, which is a requirement in typical car body applications that are active when a car is parked. A low noise mode (LNM) can be selected to meet the requirements of infotainment applications with forced PWM mode under all load conditions. The default board configuration is LCM active, 2 MHz switching frequency, high ISKIP current and the switchover feature enabled, but all of these settings can be easily changed so the user can evaluate different application scenarios.
  • 所有功能

    • AECQ100 qualification
    • 0.5 A DC output current
    • 4 V to 38 V operating input voltage
    • Low consumption mode or low noise mode
    • Programmable ISKIP current
    • 30 μA IQ at light load (LCM VIN = 12 V and VOUT =3.3 V)
    • 8 μA IQ-SHTDWN
    • Adjustable fSW (250 kHz - 2 MHz)
    • Output voltage adjustable from 0.85 V to VIN
    • Embedded output voltage supervisor
    • Synchronization
    • Adjustable soft-start time
    • Internal current limiting
    • Overvoltage protection
    • Output voltage sequencing
    • Peak current mode architecture
    • RDS(on)HS = 360 mΩ; RDS(on)LS = 150 mΩ
    • Thermal shutdown
    • RoHS compliant

特别推荐

相关应用

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ISA187V1
批量生产
CARD 工业 Ecopack2 -

STEVAL-ISA187V1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA187V1 Available at 1 distributors

经销商的可用性STEVAL-ISA187V1

代理商名称
地区 库存 最小订购量 第三方链接
MOUSER WORLDWIDE 2 1 马上订购

代理商库存报告日期: 2021-05-16

代理商名称

MOUSER

库存

2

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-05-16

Buy Direct A6985F
批量生产
ST EAR99 NEC ITALY - 26.0 / 1

STEVAL-ISA187V1

核心产品

A6985F

供货状态

批量生产

Budgetary Price (US$)*/Qty

26.0 / 1

经销商的可用性STEVAL-ISA187V1

代理商名称
地区 库存 最小订购量 第三方链接
MOUSER WORLDWIDE 2 1 马上订购

代理商库存报告日期: 2021-05-16

代理商名称

MOUSER

库存

2

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-05-16

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

26.0 / 1

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商