STEVAL-ISB009V1

NRND

基于STC3100的锂离子电池监测和燃气表评估板

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-ISB009V1 demonstration board, based on the STC3100, is able to monitor the critical parameters of a single-cell Li-Ion battery (voltage, temperature, and current) and includes hardware functions to implement a gas-gauge for battery charge monitoring, based on a programmable 12-bit to 14-bit A/D converter. The battery current can be up to 2.5 A and the accumulator system provides a capacity up to +/-7000 mAh with a resolution of 0.2 mAh.
The device is programmable through an I2C interface.
  • 所有功能

    • Accurate battery voltage measurement
    • Coulomb counter to keep track of the battery’s state-of-charge
    • Internal temperature sensor
    • Internal or external 32 kHz time base
    • I2C interface for battery monitoring and device control
    • 0.5 % battery voltage accuracy
    • 1 % Coulomb counter accuracy using an external RTC signal (3.5 % using the internal time base).
    • Low power consumption: 100 μA in operating conditions, 2 μA in stand-by mode
    • RoHS compliant

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ISB009V1
NRND
CARD 工业 Ecopack2 -

STEVAL-ISB009V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISB009V1 无法联系到经销商,请联系我们的销售办事处 STC3100IQT
NRND
- EAR99 NEC ITALY - 59.0 / 1

STEVAL-ISB009V1

核心产品

STC3100IQT

供货状态

NRND

Budgetary Price (US$)*/Qty

59.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

59.0 / 1

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商