STEVAL-ISS001V2

NRND

在线互动式450 W UPS参考设计 - 230 V / 50 Hz模型

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

This UPS reference design was built employing off-line topology with AVR boost and buck regulation of the mains. The inverter module contains the push-pull DC-DC converter and the DC-AC output full bridge generating a quasi-sine waveform. A microcontroller controls all UPS functions. It monitors the mains parameters (input/output mains voltage and phase, output inverter voltage, battery voltage, output current and output power) in order to ensure the proper level of the output voltage.
The UPS was designed with RS-232 joint signal and USB interfaces (USB for RS-232 converter). It is possible to connect the UPS to a PC using an RS-232 or USB cable and control the UPS status through the \"UPS Monitor 3.0x\" software that must be installed on the same PC.
  • 所有功能

    • Battery quantity: 2 pieces
    • Backup time (full load): 2.5 - 3 min.
    • Battery capacity: 7.2 Ah
    • Battery nominal voltage: 12 V
    • Operating temperature: 0 °C to +40 °C
    • Battery recharge: two steps
    • Size (H x W x D): 175 mm x 120 mm x 430 mm
    • Storage temperature: -20 °C to +60 °C
    • Weight: 11 kg
    • Transfer time: Class 3 [EN62040-3]
    • On battery output waveform: quasi-sine (square wave)
    • Output rating power: 700 VA / 450 W
    • Input frequency: 50 Hz
    • Input voltage: 160 Vac ± 3% - 294 Vac ± 3%
    • Output frequency: 50 Hz ± 0.1 Hz
    • Typical recharge time: 8 h
    • EMI Classification: EN 62040-2
    • Output voltage: 184 - 265 Vac ± 3 Vac
    • Shipping weight: 11.5 kg

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-ISS001

      批量生产

      STEVAL-ISS001V1板的设置

      评估工具软件 ST
      STSW-ISS001

      描述:

      STEVAL-ISS001V1板的设置

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-ISS001V2
NRND
CARD 工业 Ecopack2 -

STEVAL-ISS001V2

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISS001V2 Available at 1 distributors

经销商的可用性STEVAL-ISS001V2

代理商名称
地区 库存 最小订购量 第三方链接
P&S ASIA/PACIFIC 1 1 马上订购

代理商库存报告日期: 2021-04-30

代理商名称

P&S

库存

1

Min.Order

1

地区

ASIA/PACIFIC 马上订购

代理商库存报告日期: 2021-04-30

ST72F324BJ6T6
NRND
- EAR99 NEC ITALY - 286.0 / 1

STEVAL-ISS001V2

核心产品

ST72F324BJ6T6

供货状态

NRND

Budgetary Price (US$)*/Qty

286.0 / 1

经销商的可用性STEVAL-ISS001V2

代理商名称
地区 库存 最小订购量 第三方链接
P&S ASIA/PACIFIC 1 1 马上订购

代理商库存报告日期: 2021-04-30

代理商名称

P&S

库存

1

Min.Order

1

地区

ASIA/PACIFIC 马上订购

代理商库存报告日期: 2021-04-30

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

286.0 / 1

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商