STEVAL-MKI126V2

NRND

基于STA321MPL和MP34DB01(麦克风处理器 + 数字uPhone MEMS)的MEMS麦克风评估板

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-MKI126V2 system evaluation board can connect up to six microphones using the sockets provided or through a dedicated six-microphone array. The digital interface of the device allows interfacing the MIC output to the most widely used audio receivers and digital amplifiers or simple evaluation of the MIC using generic audio measurement equipment. The filtered PWM signals allow the connection of a headset to listen to the audio received through the microphones.
The fully digital path ensures a high level of processing with sound preconditioning, filtering and voice enhancement.
The main purpose of the STEVAL-MKI126V2 is to convert the PDM signals provided by the microphones into the more common I2S and PWM signals. The I2S signal is routed both on general and interface connectors, while the suitably-filtered PWM signals provide an analog interface.
Mounted on the STEVAL-MKI126V2 are two MP34DB01 microphones and an STA321MPL processor.
  • 所有功能

    • 2 MP34DB01 MEMS microphones
    • Capable of driving up to 6 digital MEMS microphones
    • 3 independent I2S outputs
    • Up to 10 independent 32-bit user programmable biquads per channel
    • Fully configurable with:
      • STEVAL-MKI29V1/V2/V3
      • STEVAL-MKI131V1/V2/V3
      • STEVAL-MKI116V1
      • STEVAL-MKI117V1/V2
      • STEVAL-CCA035V1
    • Controllable via APWorkbench software suite
    • RoHS compliant

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-MKI126V2
NRND
CARD 工业 Ecopack2 -

STEVAL-MKI126V2

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-MKI126V2 无法联系到经销商,请联系我们的销售办事处 STA321MPL; MP34DB01
NRND
- EAR99 NEC ITALY 106.0 / 1

STEVAL-MKI126V2

核心产品

STA321MPL; MP34DB01

供货状态

NRND

Budgetary Price (US$)*/Qty

106.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

106.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商