STEVAL-PCC017V1

NRND

USB至RS-232隔离桥

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-PCC017V1 evaluation board is used as a USB-to-serial communication interface for motor control applications. The STM32 microcontroller is used as the main digital controller to interface with the slave devices. The system utilizes the opto-isolator to isolate the STM32 and slave devices in order to control, configure and monitor them. The STEVAL-PCC017V1 evaluation board has a 16-pin interface which allows connecting a device that can communicate using SPI and UART. This allows the user to connect a serial communication-based device to a PC and also allows the control of some of the GPIOs available in the 16-pin interface, setting them in input/output modes. Power to the board is provided from the USB Mini-B type connector. In addition, external target VDD_T and GND_T supply is used to power up the opto-isolator output section. The STEVAL-PCC017V1 evaluation board provides an option for the end user to just focus on application development as the complexity of the microcontroller is encompassed by the tool itself, thus increasing efficiency and time to market.
  • 所有功能

    • STM32 used as the interface between the PC and motor control systems
    • 8-pin interface for SPI/I2C/UART
    • 6 GPIOs available
    • Powered from USB
    • Opto-isolation on SPI, USART and GPIOs
    • Magnetic isolation for I2C
    • RoHS compliant

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-PCC017V1
NRND
CARD 工业 Ecopack2 -

STEVAL-PCC017V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-PCC017V1 无法联系到经销商,请联系我们的销售办事处 STM32F103RB
NRND
- 3A991A2 NEC ITALY 41.0 / 1

STEVAL-PCC017V1

核心产品

STM32F103RB

供货状态

NRND

Budgetary Price (US$)*/Qty

41.0 / 1

供应商

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

41.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商