STEVAL-TDR031V1

批量生产

基于PD85035S-E的45 W / 380-490 MHz RF功耗模块,用于移动无线电应用

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-TDR031V1 demonstration board is a 45 W hybrid RF power module for 12.5 V mobile radios that operate in the 380-490 MHz band. This module is a 3-stage lineup power amplifier using the PD84002, the PD85006L-E and two PD85035S-E specially designed for broadband operation, allowing power control, high gain and high efficiency.
The board uses devices in plastic packages to ensure a moisture sensitivity level not achievable with similar modules using chip-on-board technology.
  • 所有功能

    • N-channel enhancement-mode lateral MOSFETs (IDD ≈ 0 @ VDD = 12.5 V, VGG = 0)
    • Pout> 45 W, ƞtot> 50% @ VDD = 12.5 V, VGG = 5 V, Pin= 5 dBm
    • Broadband frequency range: 380-490 MHz
    • High moisture sensitivity level
    • Low-power control current IGG = 2 mA (typ) @ VGG = 5 V
    • ESD protection
    • Development kit available to aid in production or system integration
    • RoHS compliant

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-TDR031V1
批量生产
CARD 工业 Ecopack2 -

STEVAL-TDR031V1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-TDR031V1 无法联系到经销商,请联系我们的销售办事处 PD85035S-E
批量生产
- EAR99 NEC - ITALY 332.0 / 1

STEVAL-TDR031V1

核心产品

PD85035S-E

供货状态

批量生产

Budgetary Price (US$)*/Qty

332.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

332.0 / 1

Board production status

-

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商