STEVAL-TLL003V1

NRND

基于STCF02的Power Flash驱动

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

This evaluation board is dedicated to the design of a flash LED driver using the STCF02 step-up/ down current mode converter, providing the proper recommendations for PCB layout and external components. The device can operate in five modes which are selected using a combination of logic signals (connected to three enable pins). Also implemented is a simple programmable RC circuit used to shut down the device to prevent LED burning during flash mode in the event of microcontroller fault. This evaluation board drives a single flash LED with a forward voltage range of 2.7 to 5 V.
  • 所有功能

    • Flash LED driver based on the STCF02 highpower white LED driver
    • The device can operate in five modes which are selected using a combination of logic signals (connected to three enable pins) Five selectable operating modes:Shutdown mode: quiescent current less than 1μA (typical)Shutdown mode with activated negative temperature coefficient (NTC) LED temperature sensing, useful for measuring the temperature before starting both torch and flash modesTorch mode: drives the LED up to 250 mAFlash mode: drives the LED up to 600 mAMiddle flash mode: the current is set between the torch and the flash mode levels
    • A High operating frequency: 1.8 MHz

特别推荐

相关应用

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-TLL003V1
NRND
CARD 工业 Ecopack2 -

STEVAL-TLL003V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-TLL003V1 无法联系到经销商,请联系我们的销售办事处 STCF02PNR
NRND
- EAR99 NEC ITALY 64.0 / 1

STEVAL-TLL003V1

核心产品

STCF02PNR

供货状态

NRND

Budgetary Price (US$)*/Qty

64.0 / 1

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

64.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商