STEVAL-VP013B1B

批量生产

基于VIPer013BLS的5 V / 100 mA高压优化降压转换器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-VP013B1B is a compact and efficient solution for AC-DC power supplies, which can convert voltages from the main line down to 5 V output. The board is highly efficient and features extremely low input power consumption under no load and light load conditions due to the low current consumption and low VCC voltage of the VIPer013B. Also, the pulse skip feature embedded in the IC eliminates inductor flux-runaway that is typically present during the startup phase of a buck converter.
  • 所有功能

    • Buck topology
    • Input power consumption:
      • 20 mW at 230 VAC in no load condition
      • 400 mW at 230 VAC in 250 mW load
    • Input voltage: 60 to 300 VAC
    • Output voltage: 5 V
    • Output current: 100 mA
    • Switching frequency: 60 kHz with jittering
    • Max ambient. temperature: 60 °C
    • Automatic restart protections: OLP, short-circuit, VCC clamp, max duty cycle counter, thermal shutdown
    • Pulse-skip protection to prevent flux-runaway
    • Dimensions: 27 mm x 24 mm
    • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
    • VIPer013B 800V avalanche rugged technology and embedded protections ensure enhanced system reliability
    • RoHS compliant

特别推荐

相关应用

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-VP013B1B
批量生产
CARD 工业 Ecopack2 Yes

STEVAL-VP013B1B

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-VP013B1B 无法联系到经销商,请联系我们的销售办事处 VIPER013BLSTR
批量生产
ST EAR99 NEC ITALY - 29.0 / 1

STEVAL-VP013B1B

核心产品

VIPER013BLSTR

供货状态

批量生产

Budgetary Price (US$)*/Qty

29.0 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

29.0 / 1

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商