Product overview
描述
The STEVAL-VP318L1F reference design implements a 15 V - 18 W SSR isolated flyback converter developed for general purpose applications operating from 85 to 265 VAC. The design is built around the new VIPer318L offline high-voltage converter from the VIPerPlus family with 800 V avalanche-rugged Power MOSFET, PWM current-mode control, fixed 60 kHz switching frequency with jittering to satisfy electromagnetic disturbance regulations, and burst mode for light load management.The board features a small size, minimal BOM, high efficiency, low stand-by consumption and tight line and load regulation over the entire input and output range. Input overvoltage and undervoltage protections with separate and settable trigger thresholds are available on the respective OVP and UVP pins.
-
All features
- Universal input mains range: 85 – 265VAC
- Frequency: 50-60Hz
- Output voltage: 15 V
- Output current: 1.2 A
- Stand-by mains consumption: < 55mW at 230VAC
- Average efficiency: > 85%
- Tight line and load regulation over the entire input and output range
- Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
- RoHS compliant
- WEEE compliant
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Nov 2020 |
09 Nov 2020
|
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Nov 2020 |
05 Nov 2020
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 Sep 2020 |
15 Sep 2020
|
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Nov 2020 |
09 Nov 2020
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Nov 2020 |
09 Nov 2020
|
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STEVAL-VP318L1F |
批量生产
|
CARD | 工业 | Ecopack2 | Yes |
|
STEVAL-VP318L1F
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-VP318L1F | 4 distributors | Buy Direct | VIPer318L |
批量生产
|
ST | EAR99 | NEC | ITALY | - | 56.0 / 1 |