Product overview
描述
The STEVAL-VP319X1B evaluation board implements a 5V/3W Buck converter developed for general purpose applications, operating from 85 to 265VAC. If the size of the input bulk capacitors is increased, the evaluation board is able to supply the 3 W in extended range (40 – 265VAC).The reference design is built around the new VIPERP319X, an offline high-voltage converter of the VIPERPlus family with 800 V avalanche-rugged Power MOSFET, PWM current-mode control, fixed 30 kHz switching frequency with jittering to satisfy electromagnetic disturbance standards, burst mode for light load management.
The main features of the evaluation board are: small size, minimal BOM, high efficiency, low stand-by consumption.
-
All features
- Universal input mains range: 85–265VAC
- Frequency: 50-60 Hz
- Output voltage: 5 V
- Output current: 0.6 A
- Input power consumption in no load condition: < 16 mW at 230VAC
- 4-point average active mode efficiency at full load: > 69.7% (compliant with European CoC ver. 5)
- 4-point average active mode efficiency at 10% full load: > 60.58% (compliant with European CoC ver. 5)
- Meets IEC55022 Class B conducted EMI
- RoHS compliant
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Sep 2020 |
16 Sep 2020
|
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Sep 2020 |
16 Sep 2020
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 17 Sep 2020 |
17 Sep 2020
|
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Sep 2020 |
17 Sep 2020
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Sep 2020 |
17 Sep 2020
|
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STEVAL-VP319X1B |
批量生产
|
CARD | 工业 | Ecopack2 | Yes |
|
STEVAL-VP319X1B
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-VP319X1B | 4 distributors | Buy Direct | VIPER319X |
批量生产
|
ST | EAR99 | NEC | ITALY | - | 25.0 / 1 |