产品概述
描述
The STM32303E-EVAL evaluation board has been designed as a complete demonstration and development platform for the ARM® cortex®-M4 core-based STM32F303VET6 microcontroller. It features two I2Cs, three SPIs, five USARTs, one CAN, four 12-bit ADCs, two 12-bit DACs, internal 64 KByte Data SRAM, 16 KByte Program SRAM and 512 KByte Flash, touch sensing, USB FS, JTAG debugging support. This evaluation board can be used as the reference design for user application development but it is not considered as a final application. The full range of hardware features on the board can be used to evaluate all peripherals (USB FS, USART, Audio DAC and ADC, TFT color LCD, IrDA, LDR, MicroSD card, motor control connectors, humidity sensor, high brightness LED, CAN, IR receiver, EEPROM, touch sensing buttons & temperature sensor, etc.) and develop your own applications. Extension headers make it possible to easily connect a daughter board or wrapping board for your specific application.An ST-LINK/V2 is integrated on the board as an embedded in-circuit debugger and programmer for the STM32 MCU.
The STM32303E-EVAL evaluation board does not support STM32F3x8 MCUs line (1.65 V to 1.95 V power supply).
-
所有功能
- STM32F303VET6 microcontroller
- Four 5 V power supply options:
- Power jack
- ST-LINK/V2 USB connector
- User USB connector
- Daughter board
- I2S Audio DAC, stereo audio jack which supports headset with microphone
- 2-GByte (or more) MicroSD card on SPI
- I2C compatible serial interface temperature sensor, EEPROM and RF EEPROM
- RS-232 communication
- IrDA transceiver
- JTAG/SWD and ETM trace debug support,
- ST-LINK/V2 embedded
- 1-Mbit SPI serial Flash memory
- 240x320 TFT color LCD connected to the SPI interface
- Joystick with 4-direction control and selector
- Reset, Tamper or Key button
- 4-color user LEDs and high brightness LED
- Humidity sensor
- Extension connectors for daughter board or wrapping board
- MCU voltage: 3.3 V or adjustable 2.0 V - 3.6 V
- USB FS connector
- Touch-sensing buttons
- RTC with backup battery
- CAN2.0A/B compliant connection
- Light-dependent resistor (LDR)
- IR receiver
- Potentiometer
- 2 motor control connectors
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Oct 2014 |
28 Oct 2014
|
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Oct 2014 |
31 Oct 2014
|
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 |
21 Jan 2020
|
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Dec 2018 |
05 Dec 2018
|
许可协议 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 |
21 Sep 2016
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2015 |
28 Jan 2015
|
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 05 Dec 2017 |
05 Dec 2017
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2015 |
28 Jan 2015
|
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
STM32303E-EVAL |
批量生产
|
Ecopack1 |
|
STM32303E-EVAL
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32303E-EVAL | 4 distributors | Buy Direct | STM32F303VE |
批量生产
|
ST | 3A991A2 | NEC | - | CHINA | true | 249.0 / 1 |