X-NUCLEO-6180XA1

批量生产

STM32 Nucleo的接近和环境光传感器扩展板,基于VL6180X

下载数据摘要 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The X-NUCLEO-6180XA1 expansion board features the VL6180X proximity, gesture and ALS sensor, based on ST’s FlightSense™, Time-of-Flight technology. It is an evaluation board that provides an introduction to the proximity, ranging and light sensing capabilities of the VL6180X module.It is compatible with the STM32 Nucleo board family, and with the Arduino UNO R3 connector layout.Several ST expansion boards can be superposed through the Arduino connectors, which allows for example to develop VL6180X applications with Bluetooth or WiFi interface.
  • 所有功能

    • VL6180X proximity, gesture and ambient light sensing (ALS) module.
    • Slider switch controlling 2 functions:
      • Ranging measurement, beyond 400mm.
      • Ambient light sensing, up to 100 kLux1.
    • 4-digit display, displaying either the distance of a target from the proximity sensor, or the lux value from the ambient light sensing (ALS).
    • Excellent ranging accuracy, independent of the reflectance of the target.
    • In order to easily integrate multiple VL6180X’s into customer devices, up to 3 external satellite VL6180X boards can be connected to the expansion board.
    • Satellite boards can be ordered on http://www.st.com/web/en/catalog/tools/PF261466 under the reference VL6180X-SATEL.
    • Basic gesture recognition application can be developed with one or multiple VL6180X modules.
    • Compatible with STM32 Nucleo board family.
    • Equipped with ArduinoTMUNO R3 connector.
    • RoHS compliant.
    • Full system SW supplied, download from www.st.com/vl6180x.

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-IMG004

      批量生产

      VL6180X评估套件的Windows图形用户界面(GUI)。与P-NUCLEO-6180X1、P-NUCLEO-6180X2和EVALKIT-VL6180X配合使用。

      接近传感器软件 ST
      STSW-IMG004

      描述:

      VL6180X评估套件的Windows图形用户界面(GUI)。与P-NUCLEO-6180X1、P-NUCLEO-6180X2和EVALKIT-VL6180X配合使用。
    • 产品型号
      状态
      描述
      类型
      供应商

      X-CUBE-6180XA1

      批量生产

      STM32Cube的接近、手势、环境光传感器软件扩展

      STM32Cube扩展包 ST
      X-CUBE-6180XA1

      描述:

      STM32Cube的接近、手势、环境光传感器软件扩展
    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-LINK007

      批量生产

      ST-LINK、ST-LINK/V2、ST-LINK/V2-1、STLINK-V3板固件升级

      STM32 编程 ST
      STSW-LINK007

      描述:

      ST-LINK、ST-LINK/V2、ST-LINK/V2-1、STLINK-V3板固件升级

      STSW-LINK009

      批量生产

      为Windows 7、Windows 8、Windows 10签署的ST-LINK、ST-LINK/V2、ST-LINK/V2-1 USB驱动

      STM32实用软件工具 ST
      STSW-LINK009

      描述:

      为Windows 7、Windows 8、Windows 10签署的ST-LINK、ST-LINK/V2、ST-LINK/V2-1 USB驱动

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
X-NUCLEO-6180XA1
批量生产
CARD 工业 Ecopack1 -

X-NUCLEO-6180XA1

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
供应商
一般描述
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-6180XA1 无法联系到经销商,请联系我们的销售办事处 Buy Direct
批量生产
ST Proximity and ambient light sensor expansion board based on VL6180X for STM32 Nucleo EAR99 NEC CHINA 36.0 / 1

X-NUCLEO-6180XA1

供货状态

批量生产

供应商

ST

Budgetary Price (US$)*/Qty

36.0 / 1

一般描述

Proximity and ambient light sensor expansion board based on VL6180X for STM32 Nucleo

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

36.0 / 1

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商