STMIPID02

批量生产

Dual mode MIPI CSI-2/SMIA CCP2 de-serializer

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STMIPID02 is a dual mode MIPI CSI-2 / SMIA CCP2 de-serializer targeted at mobile camera phone applications. Manufactured using ST 65 nm process, it integrates two MIPI CSI-2 / SMIA CCP2 receivers. The STMIPID02 can then support the main and the second cameras of a mobile camera phone. One of the two MIPI CSI-2 receivers is a dual lane receiver allowing connection to high resolution / high frame rate cameras.
The SMIA CCP2 compatible receivers share the same input balls as the MIPI CSI-2 receivers.
STMIPID02’s 12-bit parallel output interface is capable of outputting de-serialized pixel data at rates up to 200 MHz.
Pass through mode allows the STMIPID02 to be used as a standalone MIPI D-PHY physical layer device.
With this device a host with a standard 8-bit, 10-bit or 12-bit parallel input interface can be connected to camera modules with either a MIPI CSI-2 or a SMIA CCP2 low-voltage, fully differential bit-serial, low EMI interface.
There is an interrupt output for every MIPI CSI-2 short packet.
Power management is simplified by the presence of an integrated 1.2 V regulator to supply the MIPI D-PHY receiver and core logic.
The STMIPID02 is fully configurable via an I2C compatible slave control I/F.
  • 所有功能

    • Dual mode camera de-serializer
    • MIPI CSI-2 receivers
      • Two-camera interface support
      • One 1.6 Gbps dual data lane receiver for main camera with selectable 1/2 lane operation
      • One 800 Mbps single data lane receiver for second camera
      • Each MIPI D-PHY interface has a 400 MHz DDR clock lane
      • MIPI D-PHY Pass through mode
      • Selectable 0.81 or 0.9 D-PHY revision specification
    • SMIA CCP2 receivers
      • Two-camera interface support
      • 650 Mbps class 2 receivers with selectable data/clock and data/strobe operation
    • Support for MIPI CSI-2 and SMIA CCP2 RAW6, RAW7, RAW8 (generic), RAW10 and RAW12 Raw Bayer format data unpacking
    • Support for YUV, RGB and JPEG formats
    • Support for SMIA 8-10, 7-10, 6-10, 10-12,8-12, 7-12, and 6-12 DPCM/PCM decompression options
    • 1V8, 200 MHz,12-bit parallel output interface
    • HSYNC, VSYNC, and continuous PCLK output data qualification signal
    • Tristate-able output for dual camera systems
    • Error interrupt output (D-PHY and protocol)
    • MIPI CSI-2 short packet interrupt output
    • 2-wire 100/400 kHz control interface (I2C compatible slave) to configure D-PHY timeouts and pixel data unpacking/decompression options
    • Integrated power on reset cell
    • Digital power supply: 1.7 V to 1.9 V
    • Integrated 1.2 V regulator for D-PHY and core logic
    • VFBGA 49 ball, 3 mm x 3 mm x 1 mm, 0.4 mm pitch, 0.25 mm ball package
    • Lead-free RoHS compliant product

特别推荐

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMIPID02

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STMIPID02/TR
批量生产
VFBGA 49 3x3x1.0 工业 Ecopack2

STMIPID02/TR

Package:

VFBGA 49 3x3x1.0

Material Declaration**:

Marketing Status

批量生产

Package

VFBGA 49 3x3x1.0
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
STMIPID02/TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel VFBGA 49 3x3x1.0 -25 70 MALAYSIA

STMIPID02/TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFBGA 49 3x3x1.0

Operating Temperature (°C)

(最小值)

-25

(最大值)

70

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商