VG5661

预览
Education

汽车HDR全局快门1.6Mp,3.2μm像素,im2bga封装

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

This automotive global shutter sensor product family features both HDR and ultra low-noise where crosstalk is minimized for near infrared (NIR) scenes. They are highly recommended for high-end computer vision applications in demanding environments.
  • 所有功能

    • AEC-Q100 grade 2 automotive qualification ongoing
    • Automotive global shutter with high-dynamic technology range (up to 98 dB linear) and high-density charge storage
    • 3.2 µm pixel GS-HDR, monochrome, visible, and IR spectrum
    • Optical formats
      • 1.6 MP (1464 x1104) at 75 fps in 1/3” optical format with micro lens
      • 2.3 MP (1944 x1204) at 60 fps in 1/2.5” optical format with micro lens
    • Very high MTF, even in near IR (perfect pixel encapsulation)
    • Low noise 11-bit ADC with digital CDS
    • Linear or compressed output from RAW8 to RAW16 resolution
    • Output interface
      • Mipi CSI-2 (4 x 0.8 Gbps)
      • Parallel 12 bits (100 MHz)
      • Camera control interface (CCI)
    • Machine vision application support
      • In-pixel HDR and background substration modes, with flexible strobe illumination control
      • Up to 4-LED control output, synchronized with sensor integration periods
      • 8 regions of interest (ROI)
      • Programmable sequences of 4-frame contexts
      • Master/slave external frame start control
      • Embedded 16-bit video processing pipe with pixel defect correction, high dynamic range (HDR) merge with ghost removal, and programmable compression of dynamic
      • Mirror/flip/crop
      • Support of subsampling by 2 and by 4
      • Support of binning by 2 and by 4
      • Integrated double temperature sensors
      • Operating junction temperature of -40 °C to 125 °C
      • Automotive qualified IM2BGA plastic package
      • Large spectrum glass for visible and IR applications with dual AR coating
      • ASIL B support e.g. CPU redundancy, embedded full self test, memory and register ECC, safety manager, and voltage monitoring
      • Monochrome micro lens (maximum CRA optimized for 20 °C and 0 °C)

特别推荐

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VG5661

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
VG5661MPW
预览
IM2BGA8.5X8.5 100 F10X10 B05 P08 汽车应用 Ecopack2

VG5661MPW

Package:

IM2BGA8.5X8.5 100 F10X10 B05 P08

Material Declaration**:

Marketing Status

预览

Package

IM2BGA8.5X8.5 100 F10X10 B05 P08

Grade

Automotive
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
VG5661MPW 无法联系到经销商,请联系我们的销售办事处
预览
EAR99 NEC Tray IM2BGA8.5X8.5 100 F10X10 B05 P08 -40 105 TAIWAN

VG5661MPW

供货状态

预览

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

IM2BGA8.5X8.5 100 F10X10 B05 P08

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商