Product overview
描述
The VL53L1 is a state-of-the-art, Time-of-Flight (ToF), laser-ranging, miniature sensor enhancing STMicroelectronics’ FlightSense product family. Housed in a miniature and reflowable package, it integrates a SPAD (single photon avalanche diode) array, physical infrared filters and optics to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover windows. Unlike conventional IR sensors, the VL53L1 uses ST’s latest generation direct ToF technology which allows absolute distance measurement whatever the target color and reflectance. It provides accurate ranging above 4 m and can work at fast speeds (60 Hz), which makes it the fastest miniature ToF sensor on the market.With patented algorithms and ingenious module construction, the VL53L1 is also able to detect different objects within the field-of-view with depth understanding at 60 Hz.
Scene browsing and multi-zone detection is now possible with the VL53L1, thanks to software customizable detection array for quicker “touch-to-focus” or mini depth-map use cases.
-
All features
- Fully integrated miniature module
- Emitter: 940 nm invisible laser (VCSEL) and its analog driver
- Receiving array with integrated lens
- Low-power microcontroller running advanced digital firmware
- Size: 4.9 x 2.5 x 1.56 mm
- Fast, accurate distance ranging
- 400 cm+ detection with full field of view (FoV)
- 60 Hz ranging capable up to 300 cm
- Immune to coverglass cross-talk and fingerprint smudge at long distance with patented algorithms (direct ToF)
- Multi-object detection capability
- Multi-zone scanning with selectable array (2x2, 3x3, 4x4, or defined by user through software)
- Easy integration
- Reflowable component
- Single power supply 2v8
- Works with many types of cover glass materials
- I²C interface (up to 1 MHz)
- Xshutdown (reset) and interrupt GPIO
- Full set of software driver (Linux and Android compatible) for turnkey ranging
- Fully integrated miniature module
You might also like...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Dec 2020 |
15 Dec 2020
|
|||
05 Nov 2020 |
05 Nov 2020
|
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Oct 2020 |
19 Oct 2020
|
用户手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
11 Dec 2020 |
11 Dec 2020
|
|||
26 Jan 2021 |
26 Jan 2021
|
|||
18 Dec 2020 |
18 Dec 2020
|
工具/软件相关的应用笔记 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Oct 2020 |
19 Oct 2020
|
宣传册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Oct 2020 |
02 Oct 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Dec 2020 |
08 Dec 2020
|
||
ZIP | 08 Dec 2020 |
08 Dec 2020
|
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
VL53L1CBV0FY/1 |
批量生产
|
Optical | 工业 | Ecopack2 |
|
VL53L1CBV0FY/1
Package:
OpticalMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Operating Range Distance (m) (max) | Package size (mm) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
VL53L1CBV0FY/1 | 4 distributors | Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | Optical | -20 | 85 | 8 | 4.9 x 2.5 x 1.56 | CHINA | 3.73 / 3600 |