ST8034T

批量生产

16引脚智能卡接口

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST8034T/ST8034AT/ST8034P/ST8034C devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V or 3 V (or even 1.8 V in the case of ST8034P). The ST8034T/ST8034AT/ST8034P/ST8034C devices can be placed between the card and the microcontroller to provide all supply, protection, detection and control functions, with just a few external components.
  • 所有功能

    • Complete smartcard interface
    • ISO 7816 and EMV™ 4.3 payment systems compatible
    • One protected half-duplex bidirectional buffered I/O line to the smartcard
    • 5 V or 3 V (or 1.8 V in case of ST8034P) selectable smartcard supply voltage (VCC). Ensures controlled VCCrise and fall times and provides smart overload detection with glitch immunity.
    • Optional chip select function allows the device interface to be isolated from the host microcontroller signals - allows parallel combination of the card interface devices (ST8034C)
    • Card clock generation by integrated crystal oscillator or from external clock source
    • Card clock frequency up to 20 MHz, programmable by CLKDIV pin, with synchronous frequency changes
    • Optional VCC_SEL input for pin-controlled selection of VCC; 5 V or 3 V or 1.8 V (ST8034P)
    • Automatic card activation and deactivation sequences initiated by the microcontroller
    • Emergency deactivation sequences initiated by a card supply short-circuit, card take-off, falling VDD, VDDP, or VDD(INTF)or by the interface device overheating
    • Voltage supply supervisors
      • With a fixed threshold (VDD, VDDP, and VDD(INTF))
      • Optionally with an external resistor divider to set the VDD(INTF)threshold (PORADJ pin; ST8034P and ST8034C)
    • Multipurpose card status signalOFF
    • Non-inverted card reset pin RST driven by the RSTIN input
    • Thermal and short-circuit protection of all card contacts
    • Card presence detection contacts debounced
    • Enhanced card side ESD protection of 8 kV
    • Common SO16 3.9 x 9.9 mm body or a space-saving QFN16 3 x 3 mm package
    • Temperature range -25 to +85 °C

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - ST8034T

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST8034TDT
批量生产
SO-16 工业 Ecopack3

ST8034TDT

Package:

SO-16

Material Declaration**:

Marketing Status

批量生产

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack3
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
ST8034TDT Available at 1 distributors

经销商的可用性ST8034TDT

代理商名称
地区 库存 最小订购量 第三方链接
Farnell Element14 EUROPE 11 1 马上订购

代理商库存报告日期: 2021-06-19

代理商名称

Farnell Element14

库存

11

Min.Order

1

地区

EUROPE 马上订购

代理商库存报告日期: 2021-06-19

Buy Direct
批量生产
EAR99 NEC Tape And Reel SO-16 -25 85 CHINA 0.682 / 1k

ST8034TDT

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.682 / 1k

经销商的可用性ST8034TDT

代理商名称
地区 库存 最小订购量 第三方链接
Farnell Element14 EUROPE 11 1 马上订购

代理商库存报告日期: 2021-06-19

代理商名称

Farnell Element14

库存

11

Min.Order

1

地区

EUROPE 马上订购

代理商库存报告日期: 2021-06-19

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-16

Operating Temperature (°C)

(最小值)

-25

(最大值)

85

Budgetary Price (US$)* / Qty

0.682 / 1k

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商