M24C64X-FCU

批量生产
Education

64 Kbit串行I2C总线EEPROM 4焊球CSP,可配置器件寻址

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

This EEPROM device supports standard I²C instruction set. The M24C64X is a 64-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 8 K × 8 bits and delivered in a 4-ball WLCSP package.
The M24C64X can operate with a supply voltage of 1.7 V to 5 V, over an ambient temperature range of -40  °C/+85  °C. It can also operate down to 1.6 V, under some restricting conditions.
The M24C64X offers an additional 8-bit chip enable register for the configurable device address (CDA) and memory write protection feature.
On demand, the M24C64X can be delivered with a specific chip enable address.
Thanks to these two features, the device offers the configurable device address, authorizing, through software, to configure up to eight possibilities of chip enable address, and the write protection of the whole memory array, by setting, always through software, the software write protection bit.
  • 所有功能

    • Compatible with the 400 kHz I²C protocol
    • High speed 1 MHz transfer rate
    • Memory array:
      • 64 Kbit (8 Kbyte) of EEPROM
      • Page size: 32 byte
    • Supply voltage range:
      • 1.7 V to 5.5 V over –40 °C / +85 °C
      • 1.6 V to 5.5 V over 0 °C / +85 °C
    • Write
      • Byte write within 5 ms
      • Page write within 5 ms
    • Random and sequential read modes
    • Configurable device address
    • Specific device address (on demand)
    • Software write protection
    • ESD protection
      • Human body model: 4 kV
    • Enhanced ESD / Latch-Up protection
    • More than 4 million write cycles
    • More than 200-year data retention
    • 封装
      • RoHS and halogen free (ECOPACK2)

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST EEPROM Finder

      批量生产

      用于安卓和iOS的串行EEPROM产品查找应用

      查找器App ST
      ST EEPROM Finder

      描述:

      用于安卓和iOS的串行EEPROM产品查找应用
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-EEPRMA2

      批量生产

      STM32 Nucleo的标准I²C和SPI EEPROM存储器扩展板,基于M24xx和M95xx系列

      STM32 Nucleo 扩充板 ST
      X-NUCLEO-EEPRMA2

      描述:

      STM32 Nucleo的标准I²C和SPI EEPROM存储器扩展板,基于M24xx和M95xx系列

EDA符号、封装和3D模型

STMicroelectronics - M24C64X-FCU

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
M24C64X-FCU6T/TF
批量生产
WLCSP ULTRA-THIN 工业 Ecopack2

M24C64X-FCU6T/TF

Package:

WLCSP ULTRA-THIN

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

WLCSP ULTRA-THIN
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
温度(ºC) Replacement Product
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
M24C64X-FCU6T/TF 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel WLCSP ULTRA-THIN -40 85 - 0.126 / 1k
更多信息

单价(US$):

0.126

Country of Origin:

SINGAPORE

M24C64X-FCU6T/TF

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.126 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

WLCSP ULTRA-THIN

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Replacement Product

-

Budgetary Price (US$)* / Qty

0.126 / 1k

Country of Origin

SINGAPORE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商