M95160-A145

批量生产
Education

汽车用16 Kbit SPI总线EEPROM,带高速时钟

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The M95160-A125 and M95160-A145 are 16-Kbit serial EEPROM automotive grade devices operating up to 145 °C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0. The devices are accessed by a simple serial SPI compatible interface running up to 20 MHz.
The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95160-A125 and M95160-A145 are byte-alterable memories (2048 × 8 bits) organized as 64 pages of 32 byte in which the data integrity is significantly improved with an embedded Error Correction Code logic.
The M95160-A125 and M95160-A145 offer an additional Identification Page (32 byte) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.
  • 所有功能

    • AEC-Q100 grade 0 conform qualification
    • Compatible with the Serial Peripheral Interface (SPI) bus
    • Memory array
      • 16 Kbit (2 Kbyte) of EEPROM
      • Page size: 32 byte
      • Write protection by block: 1/4, 1/2 or whole memory
      • Additional Write lockable Page (Identification page)
    • Extended temperature and voltage ranges
      • Up to 125 °C (VCCfrom 1.7 V to 5.5 V)
      • Up to 145 °C (VCCfrom 2.5 V to 5.5 V)
    • High speed clock frequency
      • 20 MHz for VCC ≥ 4.5 V
      • 10 MHz for VCC≥ 2.5 V
      • 5 MHz for VCC≥ 1.7 V
    • Schmitt trigger inputs for noise filtering
    • Short Write cycle time
      • Byte Write within 4 ms
      • Page Write within 4 ms
    • Write cycle endurance
      • 4 million Write cycles at 25 °C
      • 1.2 million Write cycles at 85 °C
      • 600 k Write cycles at 125 °C
      • 400 k Write cycles at 145 °C
    • Data retention
      • 50 years at 125 °C
      • 100 years at 25 °C
    • ESD Protection (Human Body Model)
      • 4000 V
    • Packages
      • RoHS-compliant and halogen-free (ECOPACK2®)

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST EEPROM Finder

      批量生产

      用于安卓和iOS的串行EEPROM产品查找应用

      查找器App ST
      ST EEPROM Finder

      描述:

      用于安卓和iOS的串行EEPROM产品查找应用
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-EEPRMA2

      批量生产

      STM32 Nucleo的标准I²C和SPI EEPROM存储器扩展板,基于M24xx和M95xx系列

      STM32 Nucleo 扩充板 ST
      X-NUCLEO-EEPRMA2

      描述:

      STM32 Nucleo的标准I²C和SPI EEPROM存储器扩展板,基于M24xx和M95xx系列

EDA符号、封装和3D模型

STMicroelectronics - M95160-A145

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
M95160-DWDW4TP/K
批量生产
TSSOP-8L 汽车应用 Ecopack2

M95160-DWDW4TP/K

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TSSOP-8L

Grade

Automotive
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
M95160-DWDW4TP/K 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel TSSOP-8L -40 145 0.312 / 1k
更多信息

Temperature range (°C):

-40 to 145

Country of Origin:

CHINA

M95160-DWDW4TP/K

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.312 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

TSSOP-8L

Operating Temperature (°C)

(最小值)

-40

(最大值)

145

Budgetary Price (US$)* / Qty

0.312 / 1k

Temperature range (°C)

-40 to 145

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商