加速度计测量线性加速度。也可用于特定目的,例如:倾斜度和振动测量。MEMS加速度计嵌入了一些用于运动和加速度检测的有用功能,包括自由落体、唤醒、单次/两次轻击识别、活动/不活动检测以及6D / 4D方向。
我们的加速度计产品组合

意法半导体的先进3轴MEMS加速度计包含模拟和数字部分,加速度(量程)高达±400g、电源电压为1.71~3.6V。
完美适用于低功率应用场合
意法半导体的加速度计传感器具有先进的节电特性,是超低功耗应用的理想之选。这些特性包括低功耗模式、自动唤醒功能和可用于存储数据的FIFO缓存,从而降低了主处理器负载和系统功耗。
它们适于便携式应用(例如手机和PDA),同时满足低功耗与小尺寸的应用。意法半导体最近推出的新一代加速度计在小型化方面取得了巨大进步,封装尺寸仅为2x2x1 mm,并且提供2种管脚选项:14和12引线。
用于汽车应用和工业应用
意法半导体产品组合还包含加速度计:
属于意法半导体长期供货计划的一部分,自推出之日起将生产十年。

精选 视频
New IIS3DWB sensing solution for wide scale adoption of vibration monitoring in Industry 4.0 applications
Optimized for high performance industrial vibration sensing, the 3-axis IIS3DWB MEMS accelerometer with an ultra-wide bandwidth and low-noise is a power-efficient and affordable digital sensing solution included in ST’s 10-year longevity program.
The IIS3DWB sensor is a key enabler of industrial vibration monitoring:
· it offers a 3-axis digital plug-and-play solution for a seamless and cost-effective adoption
· its wide and flat frequency response up to 6kHz and low noise ensure high-quality vibration data is collected
· the sensor low-power and extended temperature range up to +105°C is ideal for long-lasting, self-powered wireless sensor nodes and allows them to be retrofitted into existing systems
The STEVAL-STWINKT1 development kit takes the prototyping of vibration monitoring solutions to the next level by integrating the IIS3DWB sensor with numerous additional sensors and an ultra-low-power STM32L4+ MCU, and offering wired and wireless connectivity. Software libraries for vibration processing are also available, including a high-speed data logger for data scientists to develop algorithms.
-
IIS3DHHC
High-resolution, high-stability 3-axis digital inclinometer for industrial applications
-
IIS2ICLX
High-accuracy, High-resolution, Low-power, 2-axis Digital Inclinometer with Embedded Machine Learning Core
-
LIS3DSH
3-axis accelerometer, ±2g/±4g/±6g/±8g/±16g user selectable full-scale, SPI/I2C digital output, ultra low-power, high performance
-
IIS3DWB
Ultra-wide bandwidth, low-noise, 3-axis digital vibration sensor
-
LIS2DE12
MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
-
AIS1120SX
Automotive MEMS accelerometer sensor, single-axis for central airbag applications, AEC-Q100 qualified
-
LIS2DTW12
MEMS digital output dual motion and temperature sensor
-
AIS2120SX
Automotive accelerometer for airbag, dual-axis hi-g accelerometer, AEC-Q100 qualified
-
IIS2DLPC
MEMS digital output motion sensor: high-performance ultra-low-power 3-axis accelerometer for industrial applications
-
AIS328DQ
Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
-
LIS3LV02DL
3-axes digital output linear accelerometerr, ±2g / ±6g user selectable full-scale, I2C, SPI
-
H3LIS331DL
Low power High-g 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g/±400g
-
AIS326DQ
MEMS inertial sensor 3-axis, low g accelerometer with digital output
-
AIS1200PS
MEMS peripheral acceleration sensor, single-axis with PSI5 point-to-point interface, AEC-Q100 qualified
-
LIS2DH
MEMS digital output motion sensor:ultra low-power high performance 3-axis femto accelerometer
-
IIS2DH
Ultra low-power high performance 3-axes accelerometer with digital output for industrial applications
-
LIS331HH
3-axis accelerometer, ±6g/±12g/±24g selectable full-scale range, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions, digital I2C/SPI output
-
LIS2DW12
3-axis MEMS accelerometer, ultra low power, configurable single/double-tap recognition, free-fall, wakeup, portrait/landscape, 6D/4D orientation detections
-
LIS2DH12
MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
-
LIS3DH
3-axis MEMS accelerometer, ultra-low-power, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LLGA 16 3x3x1.0 package
-
AIS3624DQ
3-axis accelerometer for non-safety automotive applications, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
-
LIS344ALH
3-axis analog accelerometer, ±2 g / ±6 g user selectable full-scale, ultra compact, low power
-
AIS2DW12
MEMS digital output motion sensor: ultra-low-power 3-axis accelerometer for automotive applications
-
AIS2IH
MEMS digital output motion sensor: high-performance 3-axis accelerometer for automobile applications
-
LIS3DHH
3-axis accelerometer, ultra high resolution, low-noise, SPI 4-wire digital output, ±2.5g full-scale
-
LIS2DW
MEMS digital output motion sensor:high-performance ultra-low-power 3-axis "femto" accelerometer
-
LIS25BA
MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface
-
LIS2DS12
3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor
-
H3LIS100DL
Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor
-
MIS2DH
3-axis accelerometer for medical/healthcare applications, ±2g/±4g/±8g/±16g user selectable full-scale
-
H3LIS200DL
Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g
-
IIS328DQ
High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications
-
LIS331DLH
3-axis digital accelerometer, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions
-
LIS2HH12
3-axis accelerometer, ±2g/±4g/±8g full scale, high-speed I2C/SPI digital output, ultra-low-power, integrated FIFO