Product overview
描述
The ASM330LHH is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope with an extended temperature range up to +105 °C and designed to address automotive non-safety applications. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes to serve both the automotive and consumer market. The ASM330LHH is AEC-Q100 compliant and industrialized through a dedicated MEMS production flow to meet automotive reliability standards. All the parts are fully tested with respect to temperature to ensure the highest quality level.The sensing elements are manufactured using ST’s proprietary micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the characteristics of the sensing element.
The ASM330LHH has a full-scale acceleration range of ±2/±4/±8/±16 g and a wide angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps that enables its usage in a broad range of automotive applications.
All the design aspects of the ASM330LHH have been optimized to reach superior output stability, extremely low noise and full data synchronization to the benefit of sensor-assisted applications like dead reckoning and sensor fusion.
The ASM330LHH is available in a 14-lead plastic land grid array (LGA) package.
-
All features
- AEC-Q100 qualified
- Extended temperature range from -40 to +105 °C
- Embedded compensation for high stability over temperature
- Accelerometer user-selectable full scale up to ±16 g
- Extended gyroscope range from ±125 to ±4000 dps
- SPI & I²C host serial interface
- Six-channel synchronized output to enhance accuracy of dead-reckoning algorithms
- Smart programmable interrupts
- Embedded 3 kbytes FIFO available to underload host processor
- ECOPACK, RoHS and “Green” compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (2)
Resource title | Latest update | |||
---|---|---|---|---|
20 Feb 2019 |
20 Feb 2019
|
|||
11 May 2020 |
11 May 2020
|
应用手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
24 Feb 2021 |
24 Feb 2021
|
|||
21 Aug 2020 |
21 Aug 2020
|
工具/软件相关的应用笔记 (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jun 2019 |
18 Jun 2019
|
手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jun 2019 |
13 Jun 2019
|
|||
09 Dec 2020 |
09 Dec 2020
|
|||
06 Aug 2020 |
06 Aug 2020
|
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jun 2018 |
19 Jun 2018
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
ASM330LHHTR | 无法联系到经销商,请联系我们的销售办事处 |
批量生产
|
EAR99 | NEC | Tape And Reel | VFLGA2.5X3X.86 14L P.5 L.475X.25 | -40 | 85 | MALTA | 5.0 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
5.0 / 1k