ST10F276Z5

NRND

16位微控制器,具有MAC单元、最大832 KB的FLASH存储器和最大68 KB的RAM

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST10F276Z5 is a derivative of the STMicroelectronics ST10 family of 16-bit single-chip CMOS microcontrollers. It combines high CPU performance (up to 32 million instructions per second) with high peripheral functionality and enhanced I/O-capabilities. It also provides on-chip high-speed single voltage Flash memory, on-chip high-speed RAM, and clock generation via PLL. The ST10F276Z5 is processed in 0.18 μm CMOS technology. The MCU core and the logic is supplied with a 5 to 1.8 V on-chip voltage regulator. The part is supplied with a single 5 V supply and I/Os work at 5 V.
The device is upward compatible with the ST10F269 device, with some differences.
  • 所有功能

    • Highly performance 16-bit CPU with DSP functions
      • 31.25 ns instruction cycle time at 64 MHz max. CPU clock
      • Multiply/accumulate unit (MAC) 16 x 16-bit multiplication, 40-bit accumulator
      • Enhanced boolean bit manipulations
      • Single-cycle context switching support
    • On-chip memories
      • 512 Kbyte Flash memory (32-bit fetch)
      • 320 Kbyte extension Flash memory (16-bit fetch)
      • Single voltage Flash memories with erase/program controller and 100 K erasing/programming cycles.
      • Up to 16 Mbyte linear address space for code and data (5 Mbytes with CAN or I2C)
      • 2 Kbyte internal RAM (IRAM)
      • 66 Kbyte extension RAM (XRAM)
    • External bus
      • Programmable external bus configuration and characteristics for different address ranges
      • Five programmable chip-select signals
      • Hold-acknowledge bus arbitration support
    • Interrupt
      • 8-channel peripheral event controller for single cycle interrupt driven data transfer
      • 16-priority-level interrupt system with 56 sources, sampling rate down to 15.6ns
    • Timers: two multi-functional general purpose timer units with 5 timers
    • Two 16-channel capture / compare units
    • 4-channel PWM unit + 4-channel XPWM
    • A/D converter
      • 24-channel 10-bit
      • 3 μs minimum conversion time
    • Serial channels
      • Two synchronous/asynchronous serial channels
      • Two high-speed synchronous channels
      • One I2C standard interface
    • 2 CAN 2.0B interfaces operating on 1 or 2 CAN busses (64 or 2x32 message, C-CAN version)
    • Fail-safe protection
      • Programmable watchdog timer
      • Oscillator watchdog
    • On-chip bootstrap loader
    • Clock generation
      • On-chip PLL with 4 to 12 MHz oscillator
      • Direct or prescaled clock input
    • Real-time clock and 32 kHz on-chip oscillator
    • Up to 111 general purpose I/O lines
      • Individually programmable as input, output or special function
      • Programmable threshold (hysteresis)
    • Idle, Power-down and Standby modes
    • Single voltage supply: 5 V ±10% (embedded regulator for 1.8 V core supply)

电路原理图

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-ST10004

      批量生产

      使用ST10FLASHER工具进行ST10F27X嵌入式Flash编程

      经典微控制器软件 ST
      STSW-ST10004

      描述:

      使用ST10FLASHER工具进行ST10F27X嵌入式Flash编程

      STSW-ST10005

      批量生产

      使用Keil Vision ST10工具链的ST10F27X固件开发入门

      经典微控制器软件 ST
      STSW-ST10005

      描述:

      使用Keil Vision ST10工具链的ST10F27X固件开发入门

      STSW-ST10006

      批量生产

      使用ST10F27x Flash库的ST10F27x嵌入式Flash EEPROM模拟,具有嵌入式Flash

      经典微控制器软件 ST
      STSW-ST10006

      描述:

      使用ST10F27x Flash库的ST10F27x嵌入式Flash EEPROM模拟,具有嵌入式Flash

      STSW-ST10007

      批量生产

      ST10F27xZx CAN库(软件)

      经典微控制器软件 ST
      STSW-ST10007

      描述:

      ST10F27xZx CAN库(软件)
    • 产品型号
      状态
      描述
      类型
      供应商

      TASKINGVG-STR

      批量生产

      Altium的C/C++编译和调试工具,用于基于ARM的MCU

      经典微控制器软件开发套件 TASKING
      TASKINGVG-STR

      描述:

      Altium的C/C++编译和调试工具,用于基于ARM的MCU

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST10F276Z5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST10F276Z5T3
NRND
LQFP 144 20x20x1.4 mm 工业 Ecopack2

ST10F276Z5T3

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 144 20x20x1.4 mm
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
ST10F276Z5T3 无法联系到经销商,请联系我们的销售办事处
NRND
3A991A2 NEC Tray LQFP 144 20x20x1.4 mm -40 125 MALTA

ST10F276Z5T3

供货状态

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商