概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST72F321B Flash and ST72321B ROM devices are members of the ST7 microcontroller family designed for mid-range applications. All devices are based on a common industrystandard 8-bit core, featuring an enhanced instruction set and are available with Flash or ROM program memory. The ST7 family architecture offers both power and flexibility to software developers, enabling the design of highly efficient and compact application code.
The on-chip peripherals include an A/D converter, a PWM Autoreload timer, 2 general purpose timers, I2C bus, SPI interface and an SCI interface.
For power economy, microcontroller can switch dynamically into WAIT, SLOW, ACTIVE-HALT or HALT mode when the application is in idle or stand-by state.
Typical applications are consumer, home, office and industrial products.
  • 所有功能

    • 1 Analog peripheral (low current coupling)10-bit ADC with up to 16 robust input ports
    • 3 Communications InterfacesSPI synchronous serial interfaceSCI asynchronous serial interfaceI2C multimaster interface
    • Development ToolsFull hardware/software development packageIn-Circuit Testing capability
    • Memories32K to 60K dual voltage High Density Flash (HDFlash) or ROM with read-out protection capability. In-Application Programming and In-Circuit Programming for HDFlash devices1K to 2K RAMHDFlash endurance: 100 cycles, data retention: 40 years at 85°C
    • Interrupt ManagementNested interrupt controller14 interrupt vectors plus TRAP and RESETTop Level Interrupt (TLI) pin on 64-pin devices15/9 external interrupt lines (on 4 vectors)
    • Clock, Reset And Supply ManagementEnhanced low voltage supervisor (LVD) for main supply and auxiliary voltage detector (AVD) with interrupt capabilityClock sources: crystal/ceramic resonator oscillators, internal RC oscillator and bypass for external clockPLL for 2x frequency multiplicationFour Power Saving Modes: Halt, Active-Halt, Wait and Slow
    • 5 TimersMain Clock Controller with: Real time base, Beep and Clock-out capabilitiesConfigurable watchdog timerTwo 16-bit timers with: 2 input captures, 2 output compares, external clock input on one timer, PWM and pulse generator modes8-bit PWM Auto-reload timer with: 2 input captures, 4 PWM outputs, output compare and time base interrupt, external clock with event detector
    • Instruction Set8-bit Data Manipulation63 Basic Instructions17 main Addressing Modes8 x 8 Unsigned Multiply Instruction
    • Up to 48 I/O Ports48/32/24 multifunctional bidirectional I/O lines34/22/17 alternate function lines16/12/10 high sink outputs

电路原理图

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-ST7020

      批量生产

      与Metrowerks和Cosmic编译器兼容的HDFlash IAP C驱动器。

      经典微控制器软件 ST
      STSW-ST7020

      描述:

      与Metrowerks和Cosmic编译器兼容的HDFlash IAP C驱动器。

      STSW-ST7025

      批量生产

      ST7 USB低速EvalKit固件

      经典微控制器软件 ST
      STSW-ST7025

      描述:

      ST7 USB低速EvalKit固件

      STSW-ST7029

      批量生产

      使用ST7FOPTIONS-EVAL板时的ST7 XFLASH IAP示例

      经典微控制器软件 ST
      STSW-ST7029

      描述:

      使用ST7FOPTIONS-EVAL板时的ST7 XFLASH IAP示例

      STSW-ST7030

      批量生产

      与Metrowerks和Cosmic编译器兼容的XFlash IAP C驱动器。

      经典微控制器软件 ST
      STSW-ST7030

      描述:

      与Metrowerks和Cosmic编译器兼容的XFlash IAP C驱动器。

      STSW-ST7031

      批量生产

      I2C总线主设备的软件实现

      经典微控制器软件 ST
      STSW-ST7031

      描述:

      I2C总线主设备的软件实现

      STSW-ST7032

      批量生产

      校验和自检功能

      经典微控制器软件 ST
      STSW-ST7032

      描述:

      校验和自检功能

      STSW-ST7033

      批量生产

      ST72141 BLDC电机控制软件和流程图示例

      经典微控制器软件 ST
      STSW-ST7033

      描述:

      ST72141 BLDC电机控制软件和流程图示例

      STSW-ST7034

      批量生产

      将汇编代码从HC05转换至ST7

      经典微控制器软件 ST
      STSW-ST7034

      描述:

      将汇编代码从HC05转换至ST7

      STSW-ST7035

      批量生产

      通过USB鼠标处理挂起模式

      经典微控制器软件 ST
      STSW-ST7035

      描述:

      通过USB鼠标处理挂起模式

      STSW-ST7038

      批量生产

      ST7MDT1-DVP2和ST7MDT2-DVP2上ISP模式限制的权宜措施

      经典微控制器软件 ST
      STSW-ST7038

      描述:

      ST7MDT1-DVP2和ST7MDT2-DVP2上ISP模式限制的权宜措施

      STSW-ST7041

      批量生产

      ST7MC 三相交流感应电机控制软件库

      经典微控制器软件 ST
      STSW-ST7041

      描述:

      ST7MC 三相交流感应电机控制软件库

      STSW-ST7046

      批量生产

      Ekey-Udisk解决方案

      经典微控制器软件 ST
      STSW-ST7046

      描述:

      Ekey-Udisk解决方案

      STSW-ST7058

      批量生产

      ST Visual Develop(STVD 3.3.2),核心调试器源文件

      经典微控制器软件 ST
      STSW-ST7058

      描述:

      ST Visual Develop(STVD 3.3.2),核心调试器源文件

      STSW-ST7060

      批量生产

      使用ST72611 USB微控制器的半双工USB转串口桥

      经典微控制器软件 ST
      STSW-ST7060

      描述:

      使用ST72611 USB微控制器的半双工USB转串口桥

      STSW-ST7061

      批量生产

      LIN(本地互联网络)解决方案

      经典微控制器软件 ST
      STSW-ST7061

      描述:

      LIN(本地互联网络)解决方案

      STSW-ST7062

      批量生产

      具有ST7 HDFlash存储器的仿真数据EEPROM

      经典微控制器软件 ST
      STSW-ST7062

      描述:

      具有ST7 HDFlash存储器的仿真数据EEPROM

      STSW-ST7066

      批量生产

      ST7软件库

      经典微控制器软件 ST
      STSW-ST7066

      描述:

      ST7软件库

      STSW-ST7079

      批量生产

      使用ST7MDT2-TRAIN板的ST7 HDFLASH IAP示例

      经典微控制器软件 ST
      STSW-ST7079

      描述:

      使用ST7MDT2-TRAIN板的ST7 HDFLASH IAP示例

      STSW-ST7085

      批量生产

      ST7数学实用程序

      经典微控制器软件 ST
      STSW-ST7085

      描述:

      ST7数学实用程序

      STSW-ST7086

      批量生产

      用于I2C从模式管理的ST7程序

      经典微控制器软件 ST
      STSW-ST7086

      描述:

      用于I2C从模式管理的ST7程序

      STSW-ST7087

      批量生产

      ST7 UART仿真软件

      经典微控制器软件 ST
      STSW-ST7087

      描述:

      ST7 UART仿真软件

      STSW-ST7088

      批量生产

      ST7软件LCD驱动器

      经典微控制器软件 ST
      STSW-ST7088

      描述:

      ST7软件LCD驱动器

      STSW-ST7089

      批量生产

      真正0%或100%占空比的ST7定时器PWM占空比开关

      经典微控制器软件 ST
      STSW-ST7089

      描述:

      真正0%或100%占空比的ST7定时器PWM占空比开关

      STSW-ST7090

      批量生产

      ST7 pCAN外设驱动

      经典微控制器软件 ST
      STSW-ST7090

      描述:

      ST7 pCAN外设驱动

      STSW-ST7091

      批量生产

      用于补偿ST7 ADC误差的软件技术

      经典微控制器软件 ST
      STSW-ST7091

      描述:

      用于补偿ST7 ADC误差的软件技术

      STSW-ST7092

      批量生产

      使用ST7 PWMART生成高分辨率正弦波

      经典微控制器软件 ST
      STSW-ST7092

      描述:

      使用ST7 PWMART生成高分辨率正弦波

      STSW-ST7093

      批量生产

      ST7 I2C外设的SMBus从设备驱动

      经典微控制器软件 ST
      STSW-ST7093

      描述:

      ST7 I2C外设的SMBus从设备驱动

      STSW-ST7094

      批量生产

      使用ST7 12位自动重载定时器的软件UART

      经典微控制器软件 ST
      STSW-ST7094

      描述:

      使用ST7 12位自动重载定时器的软件UART

      STSW-ST7096

      批量生产

      ST7与PC之间的SCI通信

      经典微控制器软件 ST
      STSW-ST7096

      描述:

      ST7与PC之间的SCI通信

      STSW-ST7097

      批量生产

      ST7与EEPROM之间的SPI通信

      经典微控制器软件 ST
      STSW-ST7097

      描述:

      ST7与EEPROM之间的SPI通信

      STSW-ST7098

      批量生产

      ST7与M24Cxx EEPROM之间的I2C通信

      经典微控制器软件 ST
      STSW-ST7098

      描述:

      ST7与M24Cxx EEPROM之间的I2C通信

      STSW-ST7099

      批量生产

      ST7软件SPI主通信

      经典微控制器软件 ST
      STSW-ST7099

      描述:

      ST7软件SPI主通信

      STSW-ST7100

      批量生产

      支持ST7定时器输出比较的实时时钟

      经典微控制器软件 ST
      STSW-ST7100

      描述:

      支持ST7定时器输出比较的实时时钟

      STSW-ST7101

      批量生产

      ST7 - 使用ST7 ADC驱动模拟键盘

      经典微控制器软件 ST
      STSW-ST7101

      描述:

      ST7 - 使用ST7 ADC驱动模拟键盘
    • 产品型号
      状态
      描述
      类型
      供应商

      RIDE-STR

      批量生产

      ST7、STR7和STR9 MCU的Raisonance品牌集成开发环境

      经典微控制器软件开发套件 Raisonance
      RIDE-STR

      描述:

      ST7、STR7和STR9 MCU的Raisonance品牌集成开发环境

      STSW-ST7009

      批量生产

      DFU开发套件包(设备固件升级)。包含GUI和DFU协议层的所有源文件。

      经典微控制器编程 ST
      STSW-ST7009

      描述:

      DFU开发套件包(设备固件升级)。包含GUI和DFU协议层的所有源文件。

      STVD-ST7

      批量生产

      用于开发ST7应用的ST可视化IDE

      经典微控制器编程 ST
      STVD-ST7

      描述:

      用于开发ST7应用的ST可视化IDE

      STVP-LIB-ST7

      批量生产

      STVP编程工具包:用于创建PC编程接口的C++源文件

      经典微控制器编程 ST
      STVP-LIB-ST7

      描述:

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STVP-ST7

      批量生产

      ST Visual Programmer ST7

      经典微控制器编程 ST
      STVP-ST7

      描述:

      ST Visual Programmer ST7

EDA符号、封装和3D模型

STMicroelectronics - ST72321BAR7

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST72F321BAR7T6
NRND
LQFP 64 10x10x1.4 mm 工业 Ecopack2

ST72F321BAR7T6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm
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
ST72F321BAR7T6 无法联系到经销商,请联系我们的销售办事处
NRND
EAR99 NEC Tray LQFP 64 10x10x1.4 mm -40 85 MALAYSIA

ST72F321BAR7T6

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商